magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DARQ - 附件
Festo
产品 (A - Z)
D
DARQ
Powered by
CAD模型選擇
{festo/parts/d/darq/darq_asmtab.prj},{NB=552722 DARQ-K-50-F04-S14-R1},{TNR=552722},{TYP=DARQ-K-50-F04-S14-R1},{INFO=2024-06-30},{POS1=716219},{ANS=F04},{POS2=716212},{POS3=716317 DIN 933-M5x12-A2-70},{POS4=690066 Schorr S5-A2},{POS5=716318 DIN 933-M8X40-A2-70},{POS6=690068 S8-A2},{SIZE1=50},{SIZE2=716212},{SIZE3=5},{SIZE4=12},{SIZE5=8},{SIZE6=40},{B1=58},{B2=20},{B3=4},{D1=5.5},{D2=22},{D3=42},{F=42.000},{H1=56.50},{H2=26.50},{H3=35.0},{L=83.0},{L2=55.0},{SW=14},{R1=40.0},{R2=47.75},{CNSMASSEXACT=0.350},{PPATH=assemblies/darq_asmtpl.prj},{EOLDATE=30.06.2024},{GTIN=4052568194475}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2024年6月30日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
F
直径
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
L
[mm]
L2
[mm]
SW
扳手开口宽度
[mm]
R1
[mm]
R2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
552715 DARQ-K-25-F04-S11-...
552715
DARQ-K-25-F04-S11-R1
58
20
4
5.5
22
42
42.000
51.50
18.50
35.0
68.0
46.0
11
27.0
36.50
0.290
4052568194406
552716 DARQ-K-25-F04-S14-...
552716
DARQ-K-25-F04-S14-R1
58
20
4
5.5
22
42
42.000
51.50
18.50
35.0
68.0
46.0
14
27.0
36.50
0.300
4052568194413
552717 DARQ-K-32-F04-S11-...
552717
DARQ-K-32-F04-S11-R1
58
20
4
5.5
22
42
42.000
53.25
19.75
35.0
71.0
46.0
11
30.0
39.00
0.310
4052568194420
552718 DARQ-K-32-F04-S14-...
552718
DARQ-K-32-F04-S14-R1
58
20
4
5.5
22
42
42.000
53.25
19.75
35.0
71.0
46.0
14
30.0
39.00
0.320
4052568194437
552719 DARQ-K-40-F04-S11-...
552719
DARQ-K-40-F04-S11-R1
58
20
4
5.5
22
42
42.000
54.40
21.60
35.0
74.0
46.0
11
33.5
41.25
0.320
4052568194444
552720 DARQ-K-40-F04-S14-...
552720
DARQ-K-40-F04-S14-R1
58
20
4
5.5
22
42
42.000
54.40
21.60
35.0
74.0
46.0
14
33.5
41.25
0.330
4052568194451
552721 DARQ-K-50-F04-S11-...
552721
DARQ-K-50-F04-S11-R1
58
20
4
5.5
22
42
42.000
56.50
26.50
35.0
83.0
55.0
11
40.0
47.75
0.340
4052568194468
552722 DARQ-K-50-F04-S14-...
552722
DARQ-K-50-F04-S14-R1
58
20
4
5.5
22
42
42.000
56.50
26.50
35.0
83.0
55.0
14
40.0
47.75
0.350
4052568194475
552725 DARQ-K-65F-F05-S14...
552725
DARQ-K-65F-F05-S14-R1
58
20
4
6.6
27
50
50.000
58.80
32.20
35.0
95.0
64.0
14
49.5
56.25
0.400
4052568194482
552726 DARQ-K-65F-F05-S17...
552726
DARQ-K-65F-F05-S17-R1
58
20
4
6.6
27
50
50.000
58.80
32.20
35.0
95.0
64.0
17
49.5
56.25
0.450
4052568194499
552723 DARQ-K-65-F05-S14-...
552723
DARQ-K-65-F05-S14-R1
58
20
4
6.6
27
50
50.000
58.50
27.50
35.0
86.0
55.0
14
43.0
49.75
0.390
552724 DARQ-K-65-F05-S17-...
552724
DARQ-K-65-F05-S17-R1
58
20
4
6.6
27
50
50.000
58.50
27.50
35.0
86.0
55.0
17
43.0
49.75
0.450
552727 DARQ-K-80-F05-S14-...
552727
DARQ-K-80-F05-S14-R1
68
30
4
6.6
27
50
50.000
61.50
37.50
35.0
106.5
66.5
14
55.5
63.75
0.490
552728 DARQ-K-80-F05-S17-...
552728
DARQ-K-80-F05-S17-R1
68
30
4
6.6
27
50
50.000
61.50
37.50
35.0
106.5
66.5
17
55.5
63.75
0.540
552729 DARQ-K-100-F05-S14...
552729
DARQ-K-100-F05-S14-R1
68
30
4
6.6
27
50
50.000
64.75
44.25
35.0
120.0
70.0
14
65.5
73.75
0.550
552730 DARQ-K-100-F05-S17...
552730
DARQ-K-100-F05-S17-R1
68
30
4
6.6
27
50
50.000
64.75
44.25
35.0
120.0
70.0
17
65.5
73.75
0.600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求