magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DAMF-Q12 - 法兰安装
Festo
产品 (A - Z)
D
DAMF
Powered by
CAD模型選擇
{festo/parts/d/damf/damf_q12_asmtab.prj},{NB=4965019 DAMF-Q12-16},{TNR=4965019},{TYP=DAMF-Q12-16},{BAU=16},{AH=28.000},{B1=59.000},{B2=23.000},{D1=16.000},{D2=5.400},{D3=11.200},{H1=56.000},{H2=20.500},{H3=13.500},{R1=28.000},{T1=4.000},{W1=60.000},{CNSMASSEXACT=0.080},{GTIN=4052568276201}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
BAU
尺寸
ⁿ/ₐ
AH
[mm]
B1
[mm]
B2
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
R1
[mm]
T1
[mm]
W1
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
4965018 DAMF-Q12-12
4965018
DAMF-Q12-12
12
23.500
49.000
20.000
14.000
4.400
9.000
46.500
18.500
10.000
23.000
4.000
60.000
0.054
4052568276195
4965019 DAMF-Q12-16
4965019
DAMF-Q12-16
16
28.000
59.000
23.000
16.000
5.400
11.200
56.000
20.500
13.500
28.000
4.000
60.000
0.080
4052568276201
4965020 DAMF-Q12-25
4965020
DAMF-Q12-25
25
34.500
74.000
30.000
25.000
6.500
11.200
69.000
23.000
18.000
34.500
5.000
60.000
0.147
4052568276218
4965021 DAMF-Q12-32
4965021
DAMF-Q12-32
32
43.000
98.000
40.000
25.000
8.500
13.500
85.500
34.000
18.000
42.500
6.000
90.000
0.305
4052568276225
4965022 DAMF-Q12-40
4965022
DAMF-Q12-40
40
53.000
120.000
50.000
30.000
8.500
18.000
106.000
40.000
23.000
53.000
6.000
90.000
0.472
4052568276232
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求