magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
CRDNGS - 标准气缸
Festo
产品 (A - Z)
C
CRDNGS
Powered by
CAD模型選擇
{festo/parts/c/crdngs/crdngs_asmtab.prj},{NB=160893 CRDNGS-63-10-PPV-A---(0)},{KDM=63},{VERS=1},{AM=32.000},{B=45.000},{BG=16.000},{CB=40.000},{CD=16.000},{D1N=10.000},{D4=65.400},{D5=8.000},{E=75.000},{EEN=16.662},{J2=14.500},{J3=12.000},{KKN=16.000},{KKP=1.500},{L=28.000},{L1=25.000},{L2=121.000},{L3=22.000},{L7=5.000},{MM=20.000},{MR=13.000},{PL=18.000},{RTN=8.000},{T1=12.000},{TG=56.500},{UB=70.000},{VA=4.000},{VD=6.000},{WH=37.000},{XC=190.000},{ZJ=158.000},{ZM=199.000},{SW1=17.000},{SW3=8.000},{SWM=24.000},{DM=14.800},{G=35.000},{BR=7.000},{NPT=0.000},{D10=19.000},{H11=4.500},{SW4=17.000},{RW=5.000},{DS=12.400},{DSL=24.000},{TW=8.000},{EED=23.000},{SCHEIBE=15.000},{TNR=160893},{TYP=CRDNGS},{AUSF=PPV-A},{HUB=10},{HUBST=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[mm]
AUSF
设计
ⁿ/ₐ
AM
[mm]
B
[mm]
BG
[mm]
CB
[mm]
CD
[mm]
D1
螺纹
ⁿ/ₐ
D4
[mm]
D5
[mm]
E
[mm]
EE
螺纹
ⁿ/ₐ
J2
[mm]
J3
[mm]
KK
螺纹
ⁿ/ₐ
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L7
[mm]
MM
[mm]
MR
[mm]
PL
[mm]
RT
螺纹
ⁿ/ₐ
T1
[mm]
TG
[mm]
UB
[mm]
VA
[mm]
VD
[mm]
WH
[mm]
XC
[mm]
ZJ
[mm]
SW1
扳手开口宽度
[mm]
SW3
扳手开口宽度
[mm]
DM
[mm]
G
[mm]
RW
[mm]
DS
[mm]
TW
[mm]
160890 CRDNGS-32-10-PPV-A
160890
CRDNGS
32
PPV-A
22.000
30.000
16.000
26.000
10.000
M 6
33.600
6.000
50.000
G 1/8
7.000
5.700
M 10x1,25
18.000
16.000
94.000
13.000
5.300
12.000
9.000
13.000
M 6
9.000
32.500
45.000
4.000
6.000
26.000
142.000
120.000
10.000
6.000
8.400
25.500
4.000
9.400
6.000
185300 CRDNGS-32-10-PPV-A...
185300
CRDNGS
32
PPV-A-S6
22.000
30.000
16.000
26.000
10.000
M 6
33.600
6.000
50.000
G 1/8
7.000
5.700
M 10x1,25
18.000
16.000
94.000
13.000
5.300
12.000
9.000
13.000
M 6
9.000
32.500
45.000
4.000
6.000
26.000
142.000
120.000
10.000
6.000
8.400
25.500
4.000
9.400
6.000
160891 CRDNGS-40-10-PPV-A
160891
CRDNGS
40
PPV-A
24.000
35.000
16.000
28.000
12.000
M 6
41.600
6.000
55.000
G 1/4
10.000
6.500
M 12x1,25
21.000
18.000
105.000
16.500
2.500
16.000
10.000
14.000
M 6
9.000
38.000
52.000
4.000
6.000
30.000
160.000
135.000
13.000
6.000
10.800
26.000
4.000
9.400
6.000
185301 CRDNGS-40-10-PPV-A...
185301
CRDNGS
40
PPV-A-S6
24.000
35.000
16.000
28.000
12.000
M 6
41.600
6.000
55.000
G 1/4
10.000
6.500
M 12x1,25
21.000
18.000
105.000
16.500
2.500
16.000
10.000
14.000
M 6
9.000
38.000
52.000
4.000
6.000
30.000
160.000
135.000
13.000
6.000
10.800
26.000
4.000
9.400
6.000
160892 CRDNGS-50-10-PPV-A
160892
CRDNGS
50
PPV-A
32.000
40.000
16.000
32.000
12.000
M 8
52.400
8.000
65.000
G 1/4
11.500
8.600
M 16x1,5
23.000
25.000
106.000
21.000
4.500
20.000
11.000
14.000
M 8
10.000
46.500
60.000
4.000
6.000
37.000
170.000
143.000
17.000
8.000
14.800
29.000
5.000
12.400
8.000
185302 CRDNGS-50-10-PPV-A...
185302
CRDNGS
50
PPV-A-S6
32.000
40.000
16.000
32.000
12.000
M 8
52.400
8.000
65.000
G 1/4
11.500
8.600
M 16x1,5
23.000
25.000
106.000
21.000
4.500
20.000
11.000
14.000
M 8
10.000
46.500
60.000
4.000
6.000
37.000
170.000
143.000
17.000
8.000
14.800
29.000
5.000
12.400
8.000
160893 CRDNGS-63-10-PPV-A
160893
CRDNGS
63
PPV-A
32.000
45.000
16.000
40.000
16.000
M 10
65.400
8.000
75.000
G 3/8
14.500
12.000
M 16x1,5
28.000
25.000
121.000
22.000
5.000
20.000
13.000
18.000
M 8
12.000
56.500
70.000
4.000
6.000
37.000
190.000
158.000
17.000
8.000
14.800
35.000
5.000
12.400
8.000
185303 CRDNGS-63-10-PPV-A...
185303
CRDNGS
63
PPV-A-S6
32.000
45.000
16.000
40.000
16.000
M 10
65.400
8.000
75.000
G 3/8
14.500
12.000
M 16x1,5
28.000
25.000
121.000
22.000
5.000
20.000
13.000
18.000
M 8
12.000
56.500
70.000
4.000
6.000
37.000
190.000
158.000
17.000
8.000
14.800
35.000
5.000
12.400
8.000
160894 CRDNGS-80-10-PPV-A
160894
CRDNGS
80
PPV-A
40.000
45.000
23.000
50.000
16.000
M 10
82.800
10.000
100.000
G 3/8
15.000
13.000
M 20x1,5
32.000
31.000
128.000
22.500
-5.500
25.000
13.000
17.000
M 10
15.000
72.000
90.000
4.000
7.000
46.000
210.000
174.000
22.000
10.000
18.000
38.500
7.000
15.400
10.000
185304 CRDNGS-80-10-PPV-A...
185304
CRDNGS
80
PPV-A-S6
40.000
45.000
23.000
50.000
16.000
M 10
82.800
10.000
100.000
G 3/8
15.000
13.000
M 20x1,5
32.000
31.000
128.000
22.500
-5.500
25.000
13.000
17.000
M 10
15.000
72.000
90.000
4.000
7.000
46.000
210.000
174.000
22.000
10.000
18.000
38.500
7.000
15.400
10.000
160895 CRDNGS-100-10-PPV-...
160895
CRDNGS
100
PPV-A
40.000
55.000
23.000
60.000
20.000
M 12
102.800
10.000
120.000
G 1/2
23.000
14.000
M 20x1,5
37.000
36.000
138.000
22.500
-5.000
25.000
17.000
18.000
M 10
18.000
89.000
110.000
4.000
7.000
51.000
230.000
189.000
22.000
10.000
18.000
42.500
7.000
15.400
10.000
185305 CRDNGS-100-10-PPV-...
185305
CRDNGS
100
PPV-A-S6
40.000
55.000
23.000
60.000
20.000
M 12
102.800
10.000
120.000
G 1/2
23.000
14.000
M 20x1,5
37.000
36.000
138.000
22.500
-5.000
25.000
17.000
18.000
M 10
18.000
89.000
110.000
4.000
7.000
51.000
230.000
189.000
22.000
10.000
18.000
42.500
7.000
15.400
10.000
185281 CRDNGS-125-10-PPV-...
185281
CRDNGS
125
PPV-A
54.000
60.000
23.000
70.000
25.000
M 12
126.600
12.000
145.000
G 1/2
28.500
8.000
M 27x2
44.000
46.000
160.000
23.500
-4.500
32.000
23.000
20.000
M 12
18.000
110.000
130.000
6.000
6.000
66.000
276.000
226.000
27.000
12.000
22.000
47.000
7.000
20.600
12.000
185306 CRDNGS-125-10-PPV-...
185306
CRDNGS
125
PPV-A-S6
54.000
60.000
23.000
70.000
25.000
M 12
126.600
12.000
145.000
G 1/2
28.500
8.000
M 27x2
44.000
46.000
160.000
23.500
-4.500
32.000
23.000
20.000
M 12
18.000
110.000
130.000
6.000
6.000
66.000
276.000
226.000
27.000
12.000
22.000
47.000
7.000
20.600
12.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求