magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
CRDNG (x) - 标准气缸, x行程
Festo
产品 (A - Z)
C
CRDNG
Powered by
CAD模型選擇
{festo/parts/c/crdng/crdng_asmtab.prj},{NB=160884 CRDNG-32-10-PPV-A---(0)},{TNR=160884},{TYP=CRDNG},{KDM=32},{AUSF=PPV-A},{HUB=10.000},{HUBST=0.000},{VERS=1},{AM=22.000},{B=30.000},{BVD=27.000},{BG=16.000},{D1=M 6},{D1N=6.000},{D4=33.600},{D5=6.000},{E=50.000},{EE=G 1/8},{EEN=9.728},{J2=7.000},{J3=5.700},{KK=M 10x1,25},{KKN=10.000},{KKP=1.250},{L1=16.000},{L2=94.000},{L3=13.000},{L7=5.300},{MM=12.000},{PL=13.000},{RT=M 6},{RTN=6.000},{T1=9.000},{TG=32.500},{VA=4.000},{VD=6.000},{WH=26.000},{ZJ=120.000},{ZM=148.000},{SW1=10.000},{SW3=6.000},{SWM=16.000},{DM=8.400},{G=25.500},{BR=1.000},{NPT=0.000},{D10=10.000},{H10=3.000},{SW4=0.000},{RW=4.000},{DS=9.400},{DSL=22.800},{TW=6.000},{EED=14.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[mm]
AUSF
设计
ⁿ/ₐ
AM
[mm]
B
[mm]
BG
[mm]
D1
螺纹
[mm]
D4
[mm]
D5
[mm]
E
[mm]
EE
螺纹
ⁿ/ₐ
J2
[mm]
J3
[mm]
KK
螺纹
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L7
[mm]
MM
[mm]
PL
[mm]
RT
螺纹
ⁿ/ₐ
T1
[mm]
TG
[mm]
VA
[mm]
VD
[mm]
WH
[mm]
ZJ
[mm]
ZM
[mm]
SW1
扳手开口宽度
[mm]
SW3
扳手开口宽度
[mm]
DM
[mm]
G
[mm]
RW
[mm]
DS
[mm]
TW
[mm]
160884 CRDNG-32-10-PPV-A
160884
CRDNG
32
PPV-A
22.000
30.000
16.000
M 6
33.600
6.000
50.000
G 1/8
7.000
5.700
M 10x1,25
16.000
94.000
13.000
5.300
12.000
13.000
M 6
9.000
32.500
4.000
6.000
26.000
120.000
148.000
10.000
6.000
8.400
25.500
4.000
9.400
6.000
185282 CRDNG-32-10-PPV-A-...
185282
CRDNG
32
PPV-A-S2
22.000
30.000
16.000
M 6
33.600
6.000
50.000
G 1/8
7.000
5.700
M 10x1,25
16.000
94.000
13.000
5.300
12.000
13.000
M 6
9.000
32.500
4.000
6.000
26.000
120.000
148.000
10.000
6.000
8.400
25.500
4.000
9.400
6.000
185293 CRDNG-32-10-PPV-A-...
185293
CRDNG
32
PPV-A-S6
22.000
30.000
16.000
M 6
33.600
6.000
50.000
G 1/8
7.000
5.700
M 10x1,25
16.000
94.000
13.000
5.300
12.000
13.000
M 6
9.000
32.500
4.000
6.000
26.000
120.000
148.000
10.000
6.000
8.400
25.500
4.000
9.400
6.000
160885 CRDNG-40-10-PPV-A
160885
CRDNG
40
PPV-A
24.000
35.000
16.000
M 6
41.600
6.000
55.000
G 1/4
10.000
6.500
M 12x1,25
18.000
105.000
16.500
2.500
16.000
14.000
M 6
9.000
38.000
4.000
6.000
30.000
135.000
167.000
13.000
6.000
10.800
26.000
4.000
9.400
6.000
185283 CRDNG-40-10-PPV-A-...
185283
CRDNG
40
PPV-A-S2
24.000
35.000
16.000
M 6
41.600
6.000
55.000
G 1/4
10.000
6.500
M 12x1,25
18.000
105.000
16.500
2.500
16.000
14.000
M 6
9.000
38.000
4.000
6.000
30.000
135.000
167.000
13.000
6.000
10.800
26.000
4.000
9.400
6.000
185294 CRDNG-40-10-PPV-A-...
185294
CRDNG
40
PPV-A-S6
24.000
35.000
16.000
M 6
41.600
6.000
55.000
G 1/4
10.000
6.500
M 12x1,25
18.000
105.000
16.500
2.500
16.000
14.000
M 6
9.000
38.000
4.000
6.000
30.000
135.000
167.000
13.000
6.000
10.800
26.000
4.000
9.400
6.000
160886 CRDNG-50-10-PPV-A
160886
CRDNG
50
PPV-A
32.000
40.000
16.000
M 8
52.400
8.000
65.000
G 1/4
11.500
8.600
M 16x1,5
25.000
106.000
21.000
4.500
20.000
14.000
M 8
10.000
46.500
4.000
6.000
37.000
143.000
183.000
17.000
8.000
14.800
29.000
5.000
12.400
8.000
185284 CRDNG-50-10-PPV-A-...
185284
CRDNG
50
PPV-A-S2
32.000
40.000
16.000
M 8
52.400
8.000
65.000
G 1/4
11.500
8.600
M 16x1,5
25.000
106.000
21.000
4.500
20.000
14.000
M 8
10.000
46.500
4.000
6.000
37.000
143.000
183.000
17.000
8.000
14.800
29.000
5.000
12.400
8.000
185295 CRDNG-50-10-PPV-A-...
185295
CRDNG
50
PPV-A-S6
32.000
40.000
16.000
M 8
52.400
8.000
65.000
G 1/4
11.500
8.600
M 16x1,5
25.000
106.000
21.000
4.500
20.000
14.000
M 8
10.000
46.500
4.000
6.000
37.000
143.000
183.000
17.000
8.000
14.800
29.000
5.000
12.400
8.000
160887 CRDNG-63-10-PPV-A
160887
CRDNG
63
PPV-A
32.000
45.000
16.000
M 10
65.400
8.000
75.000
G 3/8
14.500
12.000
M 16x1,5
25.000
121.000
22.000
5.000
20.000
18.000
M 8
12.000
56.500
4.000
6.000
37.000
158.000
199.000
17.000
8.000
14.800
35.000
5.000
12.400
8.000
185285 CRDNG-63-10-PPV-A-...
185285
CRDNG
63
PPV-A-S2
32.000
45.000
16.000
M 10
65.400
8.000
75.000
G 3/8
14.500
12.000
M 16x1,5
25.000
121.000
22.000
5.000
20.000
18.000
M 8
12.000
56.500
4.000
6.000
37.000
158.000
199.000
17.000
8.000
14.800
35.000
5.000
12.400
8.000
185296 CRDNG-63-10-PPV-A-...
185296
CRDNG
63
PPV-A-S6
32.000
45.000
16.000
M 10
65.400
8.000
75.000
G 3/8
14.500
12.000
M 16x1,5
25.000
121.000
22.000
5.000
20.000
18.000
M 8
12.000
56.500
4.000
6.000
37.000
158.000
199.000
17.000
8.000
14.800
35.000
5.000
12.400
8.000
160888 CRDNG-80-10-PPV-A
160888
CRDNG
80
PPV-A
40.000
45.000
23.000
M 10
82.800
10.000
100.000
G 3/8
15.000
13.000
M 20x1,5
31.000
128.000
22.500
-5.500
25.000
17.000
M 10
15.000
72.000
4.000
7.000
46.000
174.000
222.000
22.000
10.000
18.000
38.500
7.000
15.400
10.000
185286 CRDNG-80-10-PPV-A-...
185286
CRDNG
80
PPV-A-S2
40.000
45.000
23.000
M 10
82.800
10.000
100.000
G 3/8
15.000
13.000
M 20x1,5
31.000
128.000
22.500
-5.500
25.000
17.000
M 10
15.000
72.000
4.000
7.000
46.000
174.000
222.000
22.000
10.000
18.000
38.500
7.000
15.400
10.000
185297 CRDNG-80-10-PPV-A-...
185297
CRDNG
80
PPV-A-S6
40.000
45.000
23.000
M 10
82.800
10.000
100.000
G 3/8
15.000
13.000
M 20x1,5
31.000
128.000
22.500
-5.500
25.000
17.000
M 10
15.000
72.000
4.000
7.000
46.000
174.000
222.000
22.000
10.000
18.000
38.500
7.000
15.400
10.000
160889 CRDNG-100-10-PPV-A
160889
CRDNG
100
PPV-A
40.000
55.000
23.000
M 12
102.800
10.000
120.000
G 1/2
23.000
14.000
M 20x1,5
36.000
138.000
22.500
-5.000
25.000
18.000
M 10
18.000
89.000
4.000
7.000
51.000
189.000
240.000
22.000
10.000
18.000
42.500
7.000
15.400
10.000
185287 CRDNG-100-10-PPV-A...
185287
CRDNG
100
PPV-A-S2
40.000
55.000
23.000
M 12
102.800
10.000
120.000
G 1/2
23.000
14.000
M 20x1,5
36.000
138.000
22.500
-5.000
25.000
18.000
M 10
18.000
89.000
4.000
7.000
51.000
189.000
240.000
22.000
10.000
18.000
42.500
7.000
15.400
10.000
185298 CRDNG-100-10-PPV-A...
185298
CRDNG
100
PPV-A-S6
40.000
55.000
23.000
M 12
102.800
10.000
120.000
G 1/2
23.000
14.000
M 20x1,5
36.000
138.000
22.500
-5.000
25.000
18.000
M 10
18.000
89.000
4.000
7.000
51.000
189.000
240.000
22.000
10.000
18.000
42.500
7.000
15.400
10.000
185280 CRDNG-125-10-PPV-A
185280
CRDNG
125
PPV-A
54.000
60.000
23.000
M 12
127.000
12.000
145.000
G 1/2
28.500
8.000
M 27x2
46.000
160.000
23.500
-4.500
32.000
20.000
M 12
18.000
110.000
6.000
6.000
66.000
226.000
292.000
27.000
12.000
22.000
47.000
7.000
20.600
12.000
185288 CRDNG-125-10-PPV-A...
185288
CRDNG
125
PPV-A-S2
54.000
60.000
23.000
M 12
127.000
12.000
145.000
G 1/2
28.500
8.000
M 27x2
46.000
160.000
23.500
-4.500
32.000
20.000
M 12
18.000
110.000
6.000
6.000
66.000
226.000
292.000
27.000
12.000
22.000
47.000
7.000
20.600
12.000
185299 CRDNG-125-10-PPV-A...
185299
CRDNG
125
PPV-A-S6
54.000
60.000
23.000
M 12
127.000
12.000
145.000
G 1/2
28.500
8.000
M 27x2
46.000
160.000
23.500
-4.500
32.000
20.000
M 12
18.000
110.000
6.000
6.000
66.000
226.000
292.000
27.000
12.000
22.000
47.000
7.000
20.600
12.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求