magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
CN - 带倒钩螺纹接头
Festo
产品 (A - Z)
C
CN
Powered by
CAD模型選擇
{festo/parts/c/cn/cn.prj},{NB=12256 CN-M5-PK-4},{TNR=12256},{TYP=CN-M5-PK-4},{D=M5},{DN=5.000},{D2=2.500},{D7=4.300},{D8=7.800},{L=19.500},{L1=4.300},{L2=11.700},{L3=2.800},{L4=0.700},{L5=1.200},{L6=0.510},{B=0.500},{W3=30.000},{SW=7.000},{GTIN=4052568021436}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
端口尺寸
ⁿ/ₐ
GTIN
ⁿ/ₐ
15871 CN-M3-PK-2
15871
CN-M3-PK-2
M3
4052568022112
15872 CN-M3-PK-3
15872
CN-M3-PK-3
M3
4052568022129
19521 CN-M5-PK-2
19521
CN-M5-PK-2
M5
4052568022563
12255 CN-M5-PK-3
12255
CN-M5-PK-3
M5
4052568021429
12256 CN-M5-PK-4
12256
CN-M5-PK-4
M5
4052568021436
11944 CN-1/8-PK-3
11944
CN-1/8-PK-3
G1/8
4052568021221
11945 CN-1/8-PK-4
11945
CN-1/8-PK-4
G1/8
4052568021238
11946 CN-1/8-PK-6
11946
CN-1/8-PK-6
G1/8
4052568021245
11947 CN-1/4-PK-4
11947
CN-1/4-PK-4
G1/4
4052568021252
11948 CN-1/4-PK-6
11948
CN-1/4-PK-6
G1/4
4052568021269
11949 CN-3/8-PK-6
11949
CN-3/8-PK-6
G3/8
4052568021276
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求