OH - Hardened step pin
PROPLASTICA
Standard elements for molds
Powered by
CAD模型選擇
{fcpk_bytow/standard_elements_for_molds/step_pin_oh.prj},{NB=OH-180080},{D1=1.8},{D1N=180},{D2=6},{D3=3},{K=3},{L1=80},{L1T=[80,100,125,160,200]},{MATERIAL=1.2210},{DENSITY=7850},{PDF=Info PDF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
D1
Nomianl diameter
[mm]
D2
Head diameter
[mm]
D3
Diameter
[mm]
K
Head height
[mm]
L2
[mm]
MATERIAL
Material
ⁿ/ₐ
DENSITY
Density
[kg/m^3]
Hardened step pin OH-0800...
0.8
4
2
2
35
1.2210
7850
Hardened step pin OH-0900...
0.9
4
2
2
35
1.2210
7850
Hardened step pin OH-1000...
1.0
4
2
2
35
1.2210
7850
Hardened step pin OH-1100...
1.1
4
2
2
35
1.2210
7850
Hardened step pin OH-1200...
1.2
4
2
2
35
1.2210
7850
Hardened step pin OH-1300...
1.3
4
2
2
35
1.2210
7850
Hardened step pin OH-1400...
1.4
4
2
2
35
1.2210
7850
Hardened step pin OH-1500...
1.5
6
3
3
35
1.2210
7850
Hardened step pin OH-1600...
1.6
6
3
3
35
1.2210
7850
Hardened step pin OH-1700...
1.7
6
3
3
35
1.2210
7850
Hardened step pin OH-1800...
1.8
6
3
3
35
1.2210
7850
Hardened step pin OH-1900...
1.9
6
3
3
35
1.2210
7850
Hardened step pin OH-2000...
2.0
6
3
3
35
1.2210
7850
Hardened step pin OH-2100...
2.1
6
3
3
35
1.2210
7850
Hardened step pin OH-2200...
2.2
6
3
3
35
1.2210
7850
Hardened step pin OH-2300...
2.3
6
3
3
35
1.2210
7850
Hardened step pin OH-2400...
2.4
6
3
3
35
1.2210
7850
Hardened step pin OH-2501...
2.5
6
3
3
50
1.2210
7850
Hardened step pin OH-2601...
2.6
6
3
3
50
1.2210
7850
Hardened step pin OH-2701...
2.7
6
3
3
50
1.2210
7850
Hardened step pin OH-2801...
2.8
6
3
3
50
1.2210
7850
Hardened step pin OH-2901...
2.9
6
3
3
50
1.2210
7850
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求