DPP - 1/2 Bridge union
FBO
Vebeo fittings
Semi rigid fittings
1/2 bridge union
Powered by
CAD模型選擇
{fbo/vebeo_fittings/semi_rigid-fittings/12_bridge_union/dpp.prj},{NB=fbo_dpp_AC3085JNBAB},{TOD=30},{D=30.0},{A=46},{C=45.0},{ML=85},{L1=16.000},{L2=3.000},{L3=32.000},{D1=35.000},{D2=42.000},{MBN=AC},{MOR=JN},{MCP=BAB},{INFO=INFO}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TOD
Tube O.D.
ⁿ/ₐ
A
[mm]
C
[mm]
MLE
[mm]
FBO - DPP AC 6 Length 85 ...
6
17
20.0
92.0
FBO - DPP AC 8 Length 85 ...
8
19
20.0
92.0
FBO - DPP AC 10 Length 85...
10
22
25.0
94.0
FBO - DPP AC 12 Length 85...
12
24
25.0
94.0
FBO - DPP AC 14 Length 85...
14
27
30.0
94.0
FBO - DPP AC 15 Length 85...
15
27
30.0
94.0
FBO - DPP AC 16 Length 85...
16
30
30.0
95.0
FBO - DPP AC 18 Length 85...
18
30
30.0
95.0
FBO - DPP AC 20 Length 85...
20
32
35.0
95.0
FBO - DPP AC 22 Length 85...
22
36
35.0
96.0
FBO - DPP AC 25 Length 85...
25
41
38.0
95.0
FBO - DPP AC 28 Length 85...
28
46
40.0
96.0
FBO - DPP AC 30 Length 85...
30
46
45.0
96.0
FBO - DPP AC 35 Length 85...
35
50
51.0
99.0
FBO - DPP AC 38 Length 85...
38
55
54.0
97.0
FBO - DPP AC 40 Length 85...
40
60
57.0
97.0
FBO - DPP AC 44.5 Length ...
44.5
65
63.5
99.0
FBO - DPP AC 1/8 Length 8...
1/8
22
25.0
94.0
FBO - DPP AC 1/4 Length 8...
1/4
27
30.0
94.0
FBO - DPP AC 3/8 Length 8...
3/8
30
30.0
94.1
FBO - DPP AC 1/2 Length 8...
1/2
36
35.0
95.0
FBO - DPP AC 3/4 Length 8...
3/4
46
40.0
95.0
FBO - DPP AC 1" Length 85...
1"
50
51.0
96.0
FBO - DPP AC 1"1/4 Length...
1"1/4
65
60.3
98.0
FBO - DPP AC 1"1/2 Length...
1"1/2
70
70.0
98.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求