目錄: Farbo
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Farbo
GR33 - Independent 3 way rotating joints
Farbo
FARBO PNEUMATIC
Rotating Joints
Powered by
CAD模型選擇
{farbo/farbo_pneumatic/rotating_joints/gr33_asmtab.prj},{NB=GR33.025.V0},{IDNR=},{CODE=GR33.025.V},{A=3 - G 1/4\"},{B=3 - G 1/4\"},{RP=0},{GU=Viton® + PTFE},{PR=-1 ÷ 12},{SP=120},{WG=1380},{C=98},{D=84.5},{E=86},{F=74},{G=M6x9},{GD=9.000},{H=33},{I=G 1/4\"},{L=11},{M=M10},{N=23.0},{O=18},{P=27.0},{H1=11.000},{H2=11.000},{H3=11.000},{H4=11.000},{H5=20.050},{H6=38.000},{H7=65.000},{H8=19.000},{VER=3},{PPATH=independent_rotating_joints_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
A
Inlets
ⁿ/ₐ
B
Outlets
ⁿ/ₐ
GU
Gaskets
ⁿ/ₐ
PR
Pressure
[bar]
SP
Speed
[rpm]
WG
Weight [grams]
[g]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
Thread
ⁿ/ₐ
H
[mm]
I
[mm]
L
[mm]
M
Thread
ⁿ/ₐ
N
[mm]
O
[mm]
P
[mm]
GR33.025
GR33.025
3 - G 1/4"
3 - G 1/4"
NBR 75 Sh.A + PTFE
-1 ÷ 12
120
1380
98
84.5
86
74
M6x9
33
G 1/4"
11
M10
23.0
18
27.0
GR33.050
GR33.050
3 - G 1/2"
3 - G 1/2"
NBR 75 Sh.A + PTFE
-1 ÷ 12
120
2400
121
99.5
99
85
M8x12
29
-
-
M12
23.5
23
29.5
GR33.025.V
GR33.025.V
3 - G 1/4"
3 - G 1/4"
Viton® + PTFE
-1 ÷ 12
120
1380
98
84.5
86
74
M6x9
33
G 1/4"
11
M10
23.0
18
27.0
GR33.050.V
GR33.050.V
3 - G 1/2"
3 - G 1/2"
Viton® + PTFE
-1 ÷ 12
120
2400
121
99.5
99
85
M8x12
29
-
-
M12
23.5
23
29.5
GR33.025.L
GR33.025.L
3 - G 1/4"
3 - G 1/4"
NBR 75 Sh.A + PTFE for wa...
-1 ÷ 12
100
1380
98
84.5
86
74
M6x9
33
G 1/4"
11
M10
23.0
18
27.0
GR33.050.L
GR33.050.L
3 - G 1/2"
3 - G 1/2"
NBR 75 Sh.A + PTFE for wa...
-1 ÷ 12
100
2400
121
99.5
99
85
M8x12
29
-
-
M12
23.5
23
29.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求