目錄: FAR
Created: 05.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FAR
FTR-Z-INX-A4 - STAINLESS STEEL A4 KNURLED THREADED INSERTS REDUCED HEAD
FAR
BLIND RIVET NUTS
CYLINDRICAL SHANK BLIND RIVET NUTS
Powered by
CAD模型選擇
{far/blind_rivet_nuts/cyl_sh_brn/ftr_z_inx_a4.prj},{NB=64805001(1-0)},{CODE=64805001},{DESC=INS.INOX A4 M5FTR SF},{MAT=Inox A4},{DD=M5x0,8},{A=5.60},{B=8.00},{C=0},{D=6.9},{H=4.5},{L=12.0},{L1=0},{M=0.0},{M2=0.0},{M3=0.0},{S=0.6},{SPMIN=0.5},{SPMAX=2.0},{VERSION=1},{SP=0.0},{PDF=FTR.pdf},{NDM=5},{PITCH=0.80},{SI=0.30}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DD
Format
ⁿ/ₐ
B
Head dimension
[mm]
D
Head dimension
[mm]
L
Insert enght
[mm]
M
hexagon size
[mm]
SPMIN
Grip range MIN
[mm]
SPMAX
Grip range MAX
[mm]
64805001
64805001
INS.STAINLESS STEEL A4 M5...
A4 stainless steel
M5x0,8
8.00
6.9
12.0
0.0
0.5
2.0
64806001
64806001
INS.STAINLESS STEEL A4 M6...
A4 stainless steel
M6x1
10.00
8.9
13.5
0.0
0.5
2.0
64808001
64808001
INS.STAINLESS STEEL A4 M8...
A4 stainless steel
M8x1,25
12.00
10.9
16.5
0.0
1.0
2.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求