Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 7978 A - Taper pins with inner thread, no hardened, form A
Fabory
9 Pins & key stock
Powered by
CAD模型選擇
{fabory/9_pins_and_key_stock/din_7978.prj},{NB=Kegelstift DIN 7978 A 10x40 39012.100.040(High)},{CNSORDERNO=39012.100.040},{D=6.000},{L=40},{PACKAGING=10},{VARIANT=0},{FABNETWEIGHT=23.400},{D1=10},{A=1.200},{P=1.000},{D3=4.917},{D2=6.400},{T1=10.000},{T2=16.000},{T3=1.200},{NENNID=10X40MM},{BRAND=Fabory},{STANDARD=DIN 7978 A},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Taper pin with internal thread},{BASICMATERIAL=Free-cutting steel},{GRADE=},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=ISO8736 A,NEN2463,NFE27-479},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492794314},{INTRASTATCODE=7318190090},{ECLASS=23-10-01-01},{UNSPSC=31163205},{ETIM=EC002384},{FAB_NENN=A 10x40},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
L
Nominal length js15
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
A
Dome height ~
[mm]
GEW
Thread
ⁿ/ₐ
P
Threaded pitch
[mm]
D3
Thread core diameter
[mm]
D2
Starting turn at thread
[mm]
T1
Thread length
[mm]
T2
Depth min.
[mm]
T3
Depth
[mm]
Taper pin DIN 7978 A 6x16
39012.060.016
6X16MM
4.000
16
Fabory
DIN 7978 A
Taper pin with internal t...
Free-cutting steel
0.00310
ISO8736 A,NEN2463,NFE27-4...
Y
8715492794062
7318190090
23-10-01-01
31163205
EC002384
50
0.800
M4
0.700
3.242
4.300
6.000
10.000
1.000
Taper pin DIN 7978 A 6x20
39012.060.020
6X20MM
4.000
20
Fabory
DIN 7978 A
Taper pin with internal t...
Free-cutting steel
0.00370
ISO8736 A,NEN2463,NFE27-4...
Y
8717077040991
7318190090
23-10-01-01
31163205
EC002384
25
0.800
M4
0.700
3.242
4.300
6.000
10.000
1.000
Taper pin DIN 7978 A 6x24
39012.060.024
6X24MM
4.000
24
Fabory
DIN 7978 A
Taper pin with internal t...
Free-cutting steel
0.00487
ISO8736 A,NEN2463,NFE27-4...
Y
8715492794079
7318190090
23-10-01-01
31163205
EC002384
50
0.800
M4
0.700
3.242
4.300
6.000
10.000
1.000
Taper pin DIN 7978 A 6x26
39012.060.026
6X26MM
4.000
26
Fabory
DIN 7978 A
Taper pin with internal t...
Free-cutting steel
0.00544
ISO8736 A,NEN2463,NFE27-4...
Y
8717077041004
7318190090
23-10-01-01
31163205
EC002384
25
0.800
M4
0.700
3.242
4.300
6.000
10.000
1.000
Taper pin DIN 7978 A 6x28
39012.060.028
6X28MM
4.000
28
Fabory
DIN 7978 A
Taper pin with internal t...
Free-cutting steel
0.00590
ISO8736 A,NEN2463,NFE27-4...
Y
8715492794093
7318190090
23-10-01-01
31163205
EC002384
50
0.800
M4
0.700
3.242
4.300
6.000
10.000
1.000
Taper pin DIN 7978 A 6x30
39012.060.030
6X30MM
4.000
30
Fabory
DIN 7978 A
Taper pin with internal t...
Free-cutting steel
0.00661
ISO8736 A,NEN2463,NFE27-4...
Y
8715492794109
7318190090
23-10-01-01
31163205
EC002384
50
0.800
M4
0.700
3.242
4.300
6.000
10.000
1.000
Taper pin DIN 7978 A 6x32
39012.060.032
6X32MM
4.000
32
Fabory
DIN 7978 A
Taper pin with internal t...
Free-cutting steel
0.00691
ISO8736 A,NEN2463,NFE27-4...
Y
8715492794116
7318190090
23-10-01-01
31163205
EC002384
25
0.800
M4
0.700
3.242
4.300
6.000
10.000
1.000
Taper pin DIN 7978 A 6x36
39012.060.036
6X36MM
4.000
36
Fabory
DIN 7978 A
Taper pin with internal t...
Free-cutting steel
0.00835
ISO8736 A,NEN2463,NFE27-4...
Y
8715492794123
7318190090
23-10-01-01
31163205
EC002384
25
0.800
M4
0.700
3.242
4.300
6.000
10.000
1.000
Taper pin DIN 7978 A 6x40
39012.060.040
6X40MM
4.000
40
Fabory
DIN 7978 A
Taper pin with internal t...
Free-cutting steel
0.00915
ISO8736 A,NEN2463,NFE27-4...
Y
8715492794130
7318190090
23-10-01-01
31163205
EC002384
25
0.800
M4
0.700
3.242
4.300
6.000
10.000
1.000
Taper pin DIN 7978 A 6x45
39012.060.045
6X45MM
4.000
45
Fabory
DIN 7978 A
Taper pin with internal t...
Free-cutting steel
0.01050
ISO8736 A,NEN2463,NFE27-4...
Y
8717077041011
7318190090
23-10-01-01
31163205
EC002384
25
0.800
M4
0.700
3.242
4.300
6.000
10.000
1.000
Taper pin DIN 7978 A 6x50
39012.060.050
6X50MM
4.000
50
Fabory
DIN 7978 A
Taper pin with internal t...
Free-cutting steel
0.01233
ISO8736 A,NEN2463,NFE27-4...
Y
8715492794147
7318190090
23-10-01-01
31163205
EC002384
25
0.800
M4
0.700
3.242
4.300
6.000
10.000
1.000
Taper pin DIN 7978 A 6x55
39012.060.055
6X55MM
4.000
55
Fabory
DIN 7978 A
Taper pin with internal t...
Free-cutting steel
0.01250
ISO8736 A,NEN2463,NFE27-4...
Y
8717077041028
7318190090
23-10-01-01
31163205
EC002384
25
0.800
M4
0.700
3.242
4.300
6.000
10.000
1.000
Taper pin DIN 7978 A 6x60
39012.060.060
6X60MM
4.000
60
Fabory
DIN 7978 A
Taper pin with internal t...
Free-cutting steel
0.01570
ISO8736 A,NEN2463,NFE27-4...
Y
8715492794154
7318190090
23-10-01-01
31163205
EC002384
25
0.800
M4
0.700
3.242
4.300
6.000
10.000
1.000
Taper pin DIN 7978 A 6x70
39012.060.070
6X70MM
4.000
70
Fabory
DIN 7978 A
Taper pin with internal t...
Free-cutting steel
0.01750
ISO8736 A,NEN2463,NFE27-4...
Y
8717077041035
7318190090
23-10-01-01
31163205
EC002384
25
0.800
M4
0.700
3.242
4.300
6.000
10.000
1.000
Taper pin DIN 7978 A 6x80
39012.060.080
6X80MM
4.000
80
Fabory
DIN 7978 A
Taper pin with internal t...
Free-cutting steel
0.02210
ISO8736 A,NEN2463,NFE27-4...
Y
8717077041042
7318190090
23-10-01-01
31163205
EC002384
25
0.800
M4
0.700
3.242
4.300
6.000
10.000
1.000
Taper pin DIN 7978 A 8x20
39012.080.020
8X20MM
5.000
20
Fabory
DIN 7978 A
Taper pin with internal t...
Free-cutting steel
0.00620
ISO8736 A,NEN2463,NFE27-4...
Y
8715492794161
7318190090
23-10-01-01
31163205
EC002384
50
1.000
M5
0.800
4.134
5.300
8.000
12.000
1.200
Taper pin DIN 7978 A 8x24
39012.080.024
8X24MM
5.000
24
Fabory
DIN 7978 A
Taper pin with internal t...
Free-cutting steel
0.00800
ISO8736 A,NEN2463,NFE27-4...
Y
8715492794178
7318190090
23-10-01-01
31163205
EC002384
25
1.000
M5
0.800
4.134
5.300
8.000
12.000
1.200
Taper pin DIN 7978 A 8x26
39012.080.026
8X26MM
5.000
26
Fabory
DIN 7978 A
Taper pin with internal t...
Free-cutting steel
0.00900
ISO8736 A,NEN2463,NFE27-4...
Y
8717077041059
7318190090
23-10-01-01
31163205
EC002384
10
1.000
M5
0.800
4.134
5.300
8.000
12.000
1.200
Taper pin DIN 7978 A 8x28
39012.080.028
8X28MM
5.000
28
Fabory
DIN 7978 A
Taper pin with internal t...
Free-cutting steel
0.00980
ISO8736 A,NEN2463,NFE27-4...
Y
8715492794192
7318190090
23-10-01-01
31163205
EC002384
25
1.000
M5
0.800
4.134
5.300
8.000
12.000
1.200
Taper pin DIN 7978 A 8x30
39012.080.030
8X30MM
5.000
30
Fabory
DIN 7978 A
Taper pin with internal t...
Free-cutting steel
0.01070
ISO8736 A,NEN2463,NFE27-4...
Y
8715492794208
7318190090
23-10-01-01
31163205
EC002384
25
1.000
M5
0.800
4.134
5.300
8.000
12.000
1.200
Taper pin DIN 7978 A 8x32
39012.080.032
8X32MM
5.000
32
Fabory
DIN 7978 A
Taper pin with internal t...
Free-cutting steel
0.01160
ISO8736 A,NEN2463,NFE27-4...
Y
8715492794215
7318190090
23-10-01-01
31163205
EC002384
25
1.000
M5
0.800
4.134
5.300
8.000
12.000
1.200
Taper pin DIN 7978 A 8x36
39012.080.036
8X36MM
5.000
36
Fabory
DIN 7978 A
Taper pin with internal t...
Free-cutting steel
0.01250
ISO8736 A,NEN2463,NFE27-4...
Y
8715492794222
7318190090
23-10-01-01
31163205
EC002384
25
1.000
M5
0.800
4.134
5.300
8.000
12.000
1.200
Taper pin DIN 7978 A 8x40
39012.080.040
8X40MM
5.000
40
Fabory
DIN 7978 A
Taper pin with internal t...
Free-cutting steel
0.01530
ISO8736 A,NEN2463,NFE27-4...
Y
8715492794239
7318190090
23-10-01-01
31163205
EC002384
25
1.000
M5
0.800
4.134
5.300
8.000
12.000
1.200
Taper pin DIN 7978 A 8x45
39012.080.045
8X45MM
5.000
45
Fabory
DIN 7978 A
Taper pin with internal t...
Free-cutting steel
0.01770
ISO8736 A,NEN2463,NFE27-4...
Y
8717077041066
7318190090
23-10-01-01
31163205
EC002384
10
1.000
M5
0.800
4.134
5.300
8.000
12.000
1.200
Taper pin DIN 7978 A 8x50
39012.080.050
8X50MM
5.000
50
Fabory
DIN 7978 A
Taper pin with internal t...
Free-cutting steel
0.02020
ISO8736 A,NEN2463,NFE27-4...
Y
8715492794246
7318190090
23-10-01-01
31163205
EC002384
10
1.000
M5
0.800
4.134
5.300
8.000
12.000
1.200
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求