Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN ≈965 A - Counter sunk screws with torx
Fabory
6 Screws
Powered by
CAD模型選擇
{fabory/6_screws/din_965_a_v2.prj},{NB=Senkschraube DIN 965 A v2 M5x8 51305.050.008(High)},{CNSORDERNO=51305.050.008},{D=5.0},{L=8},{PACKAGING=MIN},{VARIANT=MIN},{FABNETWEIGHT=1.450},{D3=4.019},{P=0.800},{B=3.90},{DK=9.20},{K=2.50},{R=1.3},{X=1.75},{A=4.50},{T=1.91},{NRP=MIN},{M=MIN},{NENNID=M5x8},{ERPPDMNUMBER=51305.050.008},{BRAND=Fabory},{STANDARD=DIN ≈965 A},{THREAD=Metric thread},{THREADDIRECTION=},{STYLE=},{TYPE=Machine screw},{GRADE=A2},{BASICMATERIAL=Stainless steel},{SURFACETREATMEN=},{HEADSHAPE=Countersunk head},{DRIVINGFEATURE=Hexalobular},{COLOR=},{COMPARABLESTAND=ISO≈14581;NF≈E25-119-1},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494281409},{INTRASTCODE=7318159590},{ECLASS=},{UNSPSC=31161504},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Kurzbeschreibung
ⁿ/ₐ
D
Nominal thread diameter
[mm]
L
Nennlänge
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
BASICMATERIAL
Basic Material
ⁿ/ₐ
SURFACETREATMEN
Surface Treatment
ⁿ/ₐ
HEADSHAPE
Head Shape
ⁿ/ₐ
DRIVINGFEATURE
Driving Feature
ⁿ/ₐ
CNSMASSEXACT
Nett Weight
[kg]
COMPARABLESTAND
Comparable Standards
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
EANCODE
EAN Code
ⁿ/ₐ
INTRASTCODE
Intrast Code
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
D3
Core diameter
[mm]
P
Pitch
[mm]
B
Thread length
[mm]
A1
Shaft länge min.
[mm]
DK
Head diameter max.
[mm]
K
Head height
[mm]
R
max.
[mm]
X
Thread rudiment
[mm]
NR
Hexalobular socket
ⁿ/ₐ
A
Torx outer diameter
[mm]
T
Torx-depth max.
[mm]
NRP
Pozidriv
[mm]
M
Flügeldurchmesser der Kreuzvertiefungen
[mm]
Senkschraube DIN 965 A v2...
24677.016.003
M1.6x3
1.6
3
Fabory
DIN ≈965 A
Metric thread
Machine screw
4.8
Steel
Zinc plated
Countersunk head
Hexalobular
0.000
ISO≈14581;NF≈E25-119-1
Y
8712423010895
7318159590
31161504
EC000887
1.171
0.350
1.34
0.700
3.00
0.96
0.4
1.00
5
1.40
0.65
Senkschraube DIN 965 A v2...
24677.016.004
M1.6x4
1.6
4
Fabory
DIN ≈965 A
Metric thread
Machine screw
4.8
Steel
Zinc plated
Countersunk head
Hexalobular
0.000
ISO≈14581;NF≈E25-119-1
Y
8712423010901
7318159590
31161504
EC000887
1.171
0.350
2.34
0.700
3.00
0.96
0.4
1.00
5
1.40
0.65
Senkschraube DIN 965 A v2...
24677.016.005
M1.6x5
1.6
5
Fabory
DIN ≈965 A
Metric thread
Machine screw
4.8
Steel
Zinc plated
Countersunk head
Hexalobular
0.000
ISO≈14581;NF≈E25-119-1
Y
8712423010918
7318159590
31161504
EC000887
1.171
0.350
3.34
0.700
3.00
0.96
0.4
1.00
5
1.40
0.65
Senkschraube DIN 965 A v2...
24677.016.006
M1.6x6
1.6
6
Fabory
DIN ≈965 A
Metric thread
Machine screw
4.8
Steel
Zinc plated
Countersunk head
Hexalobular
0.000
ISO≈14581;NF≈E25-119-1
Y
8712423010925
7318159590
31161504
EC000887
1.171
0.350
4.34
0.700
3.00
0.96
0.4
1.00
5
1.40
0.65
Senkschraube DIN 965 A v2...
24677.020.004
M2x4
2.0
4
Fabory
DIN ≈965 A
Metric thread
Machine screw
4.8
Steel
Zinc plated
Countersunk head
Hexalobular
0.000
ISO≈14581;NF≈E25-119-1
Y
8712423010932
7318159590
31161504
EC000887
1.509
0.400
2.00
0.800
3.80
1.20
0.5
1.00
6
1.75
0.77
Senkschraube DIN 965 A v2...
24677.020.005
M2x5
2.0
5
Fabory
DIN ≈965 A
Metric thread
Machine screw
4.8
Steel
Zinc plated
Countersunk head
Hexalobular
0.000
ISO≈14581;NF≈E25-119-1
Y
8712423010949
7318159590
31161504
EC000887
1.509
0.400
3.00
0.800
3.80
1.20
0.5
1.00
6
1.75
0.77
Senkschraube DIN 965 A v2...
24677.020.006
M2x6
2.0
6
Fabory
DIN ≈965 A
Metric thread
Machine screw
4.8
Steel
Zinc plated
Countersunk head
Hexalobular
0.000
ISO≈14581;NF≈E25-119-1
Y
8712423010956
7318159590
31161504
EC000887
1.509
0.400
4.00
0.800
3.80
1.20
0.5
1.00
6
1.75
0.77
Senkschraube DIN 965 A v2...
24677.020.008
M2x8
2.0
8
Fabory
DIN ≈965 A
Metric thread
Machine screw
4.8
Steel
Zinc plated
Countersunk head
Hexalobular
0.000
ISO≈14581;NF≈E25-119-1
Y
8712423010963
7318159590
31161504
EC000887
1.509
0.400
6.00
0.800
3.80
1.20
0.5
1.00
6
1.75
0.77
Senkschraube DIN 965 A v2...
24677.020.010
M2x10
2.0
10
Fabory
DIN ≈965 A
Metric thread
Machine screw
4.8
Steel
Zinc plated
Countersunk head
Hexalobular
0.000
ISO≈14581;NF≈E25-119-1
Y
8712423010970
7318159590
31161504
EC000887
1.509
0.400
8.00
0.800
3.80
1.20
0.5
1.00
6
1.75
0.77
Senkschraube DIN 965 A v2...
24677.020.012
M2x12
2.0
12
Fabory
DIN ≈965 A
Metric thread
Machine screw
4.8
Steel
Zinc plated
Countersunk head
Hexalobular
0.000
ISO≈14581;NF≈E25-119-1
Y
8712423010987
7318159590
31161504
EC000887
1.509
0.400
10.00
0.800
3.80
1.20
0.5
1.00
6
1.75
0.77
Senkschraube DIN 965 A v2...
24677.020.016
M2X16
2.0
16
Fabory
DIN ≈965 A
Metric thread
Machine screw
4.8
Steel
Zinc plated
Countersunk head
Hexalobular
0.000
ISO≈14581;NF≈E25-119-1
Y
8712423010994
7318159590
31161504
EC000887
1.509
0.400
14.00
0.800
3.80
1.20
0.5
1.00
6
1.75
0.77
Senkschraube DIN 965 A v2...
24677.025.004
M2.5x4
2.5
4
Fabory
DIN ≈965 A
Metric thread
Machine screw
4.8
Steel
Zinc plated
Countersunk head
Hexalobular
0.000
ISO≈14581;NF≈E25-119-1
Y
8712423011007
7318159590
31161504
EC000887
1.948
0.450
1.60
0.900
4.70
1.50
0.7
1.00
8
2.40
1.04
Senkschraube DIN 965 A v2...
24677.025.005
M2.5x5
2.5
5
Fabory
DIN ≈965 A
Metric thread
Machine screw
4.8
Steel
Zinc plated
Countersunk head
Hexalobular
0.000
ISO≈14581;NF≈E25-119-1
Y
8712423011014
7318159590
31161504
EC000887
1.948
0.450
2.60
0.900
4.70
1.50
0.7
1.00
8
2.40
1.04
Senkschraube DIN 965 A v2...
24677.025.006
M2.5x6
2.5
6
Fabory
DIN ≈965 A
Metric thread
Machine screw
4.8
Steel
Zinc plated
Countersunk head
Hexalobular
0.000
ISO≈14581;NF≈E25-119-1
Y
8712423011021
7318159590
31161504
EC000887
1.948
0.450
3.60
0.900
4.70
1.50
0.7
1.10
8
2.40
1.04
Senkschraube DIN 965 A v2...
24677.025.008
M2.5x8
2.5
8
Fabory
DIN ≈965 A
Metric thread
Machine screw
4.8
Steel
Zinc plated
Countersunk head
Hexalobular
0.000
ISO≈14581;NF≈E25-119-1
Y
8712423011038
7318159590
31161504
EC000887
1.948
0.450
5.60
0.900
4.70
1.50
0.7
1.10
8
2.40
1.04
Senkschraube DIN 965 A v2...
24677.025.010
M2.5x10
2.5
10
Fabory
DIN ≈965 A
Metric thread
Machine screw
4.8
Steel
Zinc plated
Countersunk head
Hexalobular
0.000
ISO≈14581;NF≈E25-119-1
Y
8712423011045
7318159590
31161504
EC000887
1.948
0.450
7.60
0.900
4.70
1.50
0.7
1.10
8
2.40
1.04
Senkschraube DIN 965 A v2...
24677.025.012
M2.5x12
2.5
12
Fabory
DIN ≈965 A
Metric thread
Machine screw
4.8
Steel
Zinc plated
Countersunk head
Hexalobular
0.000
ISO≈14581;NF≈E25-119-1
Y
8712423011052
7318159590
31161504
EC000887
1.948
0.450
9.60
0.900
4.70
1.50
0.7
1.10
8
2.40
1.04
Senkschraube DIN 965 A v2...
24677.025.016
M2.5x16
2.5
16
Fabory
DIN ≈965 A
Metric thread
Machine screw
4.8
Steel
Zinc plated
Countersunk head
Hexalobular
0.000
ISO≈14581;NF≈E25-119-1
Y
8712423011069
7318159590
31161504
EC000887
1.948
0.450
13.60
0.900
4.70
1.50
0.7
1.10
8
2.40
1.04
Senkschraube DIN 965 A v2...
24677.025.020
M2.5x20
2.5
20
Fabory
DIN ≈965 A
Metric thread
Machine screw
4.8
Steel
Zinc plated
Countersunk head
Hexalobular
0.001
ISO≈14581;NF≈E25-119-1
Y
8712423011076
7318159590
31161504
EC000887
1.948
0.450
17.60
0.900
4.70
1.50
0.7
1.10
8
2.40
1.04
Senkschraube DIN 965 A v2...
24677.025.025
M2.5x25
2.5
25
Fabory
DIN ≈965 A
Metric thread
Machine screw
4.8
Steel
Zinc plated
Countersunk head
Hexalobular
0.001
ISO≈14581;NF≈E25-119-1
Y
8712423011083
7318159590
31161504
EC000887
1.948
0.450
22.60
0.900
4.70
1.50
0.7
1.10
8
2.40
1.04
Senkschraube DIN 965 A v2...
24677.030.004
M3x4
3.0
4
Fabory
DIN ≈965 A
Metric thread
Machine screw
4.8
Steel
Zinc plated
Countersunk head
Hexalobular
0.000
ISO≈14581;NF≈E25-119-1
Y
8717077072015
7318159590
31161504
EC000887
2.387
0.500
1.35
1.000
5.60
1.65
0.8
1.10
10
2.80
1.27
Senkschraube DIN 965 A v2...
24677.030.005
M3x5
3.0
5
Fabory
DIN ≈965 A
Metric thread
Machine screw
4.8
Steel
Zinc plated
Countersunk head
Hexalobular
0.000
ISO≈14581;NF≈E25-119-1
Y
8715494164177
7318159590
31161504
EC000887
2.387
0.500
2.35
1.000
5.60
1.65
0.8
1.10
10
2.80
1.27
Senkschraube DIN 965 A v2...
24677.030.006
M3x6
3.0
6
Fabory
DIN ≈965 A
Metric thread
Machine screw
4.8
Steel
Zinc plated
Countersunk head
Hexalobular
0.000
ISO≈14581;NF≈E25-119-1
Y
8715494164184
7318159590
31161504
EC000887
2.387
0.500
3.35
1.000
5.60
1.65
0.8
1.10
10
2.80
1.27
Senkschraube DIN 965 A v2...
24677.030.008
M3x8
3.0
8
Fabory
DIN ≈965 A
Metric thread
Machine screw
4.8
Steel
Zinc plated
Countersunk head
Hexalobular
0.000
ISO≈14581;NF≈E25-119-1
Y
8715494164191
7318159590
31161504
EC000887
2.387
0.500
5.35
1.000
5.60
1.65
0.8
1.10
10
2.80
1.27
Senkschraube DIN 965 A v2...
24677.030.010
M3x10
3.0
10
Fabory
DIN ≈965 A
Metric thread
Machine screw
4.8
Steel
Zinc plated
Countersunk head
Hexalobular
0.001
ISO≈14581;NF≈E25-119-1
Y
8715494164207
7318159590
31161504
EC000887
2.387
0.500
7.35
1.000
5.60
1.65
0.8
1.10
10
2.80
1.27
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求