Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
ASME B18.6.3 FHMSS - Slotted Flat Countersunk Head Machine Screws
Fabory
6 Screws
Powered by
CAD模型選擇
{fabory/6_screws/asme_b_18_6_3_fhmss_flat.prj},{NB=Slotted Flat Countersunk Head Machine Screw ASME B18.6.3 #8X3/4 U48170.016.0075},{CNSORDERNO=U48170.016.0075},{D1=0.164},{LX=0.750},{FABNETWEIGHT=1.980},{TT1=18},{P=1.411},{AMAX=0.312},{JMAX=0.054},{AMIN=1.002},{H=0.298},{JMIN=0.116},{TMAX=0.040},{TMIN=0.088},{FMAX=0.097},{FMIN=0.058},{G=0.962},{MD=0.5168},{LOD=MIN},{D=#8},{L=3/4},{CNSAVOID=},{CNSNN=ASME B18.6.3 FHMSS},{BRAND=Fabory},{STANDARD=ASME B18.6.3},{THREAD=Unified National Coarse},{THREADDIRECTIO=Right},{STYLE=},{TYPE=},{BASICMATERIAL=},{GRADE=},{SURFACETREATME=},{HEADSHAPE=Countersunk flat},{DRIVINGFEATURE=Slotted},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=},{APPROVAL=},{EANCODE=},{INTRASTATCODE=7415330000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal Diameter
[Inch]
L
Length
[Inch]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat code
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging unit
[PCS]
FABNETWEIGHT
Nett weight (pc/kg)
ⁿ/ₐ
STANDARDSMALL
ⁿ/ₐ
NOMSIZE
Nominal Size
[Inch]
TT
Thread type
ⁿ/ₐ
TT1
Thread per inch
[Inch]
P
Pitch
[Inch]
AMAX
Head Diameter Max Edge Sharp
[Inch]
JMAX
Slot Width Max
[Inch]
AMIN
Head Diameter Min Edge Rounded or Flat
[Inch]
H
Head Height Ref
[Inch]
JMIN
Slot Width Min
[Inch]
TMAX
Slot Depth Max
[Inch]
TMIN
Slot Depth Min
[Inch]
FMAX
Protusion Above Gaging Diameter Max
[Inch]
FMIN
Protusion Above Gaging Diameter Min
[Inch]
G
Gaging Diameter
[Inch]
TL
[Inch]
LOD
ⁿ/ₐ
Slotted Flat Countersunk ...
U24540.009.0018
#3X3/16
#3
3/16
Fabory
ASME B18.6.3
Unified National Coarse
Right
Zinc plated
Countersunk flat
Slotted
0.00060
7318155890
23-11-01-90
31161504
0.600
asme_b_18_6_3_fhmss_flat....
No. 3
UNF
80
0.317
0.187
0.035
0.099
0.035
0.016
0.023
0.010
0.026
0.016
0.078
0.106
Slotted Flat Countersunk ...
U24540.009.0025
#3X1/4
#3
1/4
Fabory
ASME B18.6.3
Unified National Coarse
Right
Zinc plated
Countersunk flat
Slotted
0.00100
7318155890
23-11-01-90
31161504
1.000
asme_b_18_6_3_fhmss_flat....
No. 3
UNF
72
0.353
0.187
0.035
0.123
0.043
0.019
0.023
0.012
0.028
0.016
0.101
0.168
Slotted Flat Countersunk ...
U24540.009.0037
#3X3/8
#3
3/8
Fabory
ASME B18.6.3
Unified National Coarse
Right
Zinc plated
Countersunk flat
Slotted
0.00068
7318155890
23-11-01-90
31161504
0.680
asme_b_18_6_3_fhmss_flat....
No. 3
UNF
64
0.397
0.187
0.035
0.147
0.051
0.023
0.023
0.015
0.029
0.017
0.124
0.294
Slotted Flat Countersunk ...
U24540.009.0050
#3X1/2
#3
1/2
Fabory
ASME B18.6.3
Unified National Coarse
Right
Zinc plated
Countersunk flat
Slotted
0.00088
7318155890
23-11-01-90
31161504
0.880
asme_b_18_6_3_fhmss_flat....
No. 3
UNF
56
0.453
0.187
0.035
0.171
0.059
0.027
0.040
0.017
0.031
0.018
0.148
0.419
Slotted Flat Countersunk ...
U24540.009.0075
#3X3/4
#3
3/4
Fabory
ASME B18.6.3
Unified National Coarse
Right
Zinc plated
Countersunk flat
Slotted
0.00121
7318155890
23-11-01-90
31161504
1.210
asme_b_18_6_3_fhmss_flat....
No. 3
UNF
48
0.529
0.187
0.035
0.195
0.067
0.031
0.040
0.020
0.032
0.019
0.172
0.668
Slotted Flat Countersunk ...
U24540.011.0025
#4X1/4
#4
1/4
Fabory
ASME B18.6.3
Unified National Coarse
Right
Zinc plated
Countersunk flat
Slotted
0.00037
7318155890
23-11-01-90
31161504
0.370
asme_b_18_6_3_fhmss_flat....
No. 4
UNF
44
0.577
0.212
0.039
0.220
0.075
0.035
0.040
0.022
0.034
0.020
0.196
0.160
Slotted Flat Countersunk ...
U24540.011.0031
#4X5/16
#4
5/16
Fabory
ASME B18.6.3
Unified National Coarse
Right
Zinc plated
Countersunk flat
Slotted
0.00043
7318155890
23-11-01-90
31161504
0.430
asme_b_18_6_3_fhmss_flat....
No. 4
UNF
40
0.635
0.212
0.039
0.244
0.083
0.039
0.040
0.024
0.036
0.021
0.220
0.219
Slotted Flat Countersunk ...
U24540.011.0037
#4X3/8
#4
3/8
Fabory
ASME B18.6.3
Unified National Coarse
Right
Zinc plated
Countersunk flat
Slotted
0.00048
7318155890
23-11-01-90
31161504
0.480
asme_b_18_6_3_fhmss_flat....
No. 4
UNF
36
0.705
0.212
0.039
0.292
0.100
0.045
0.040
0.029
0.039
0.023
0.267
0.288
Slotted Flat Countersunk ...
U24540.011.0050
#4X1/2
#4
1/2
Fabory
ASME B18.6.3
Unified National Coarse
Right
Zinc plated
Countersunk flat
Slotted
0.00059
7318155890
23-11-01-90
31161504
0.590
asme_b_18_6_3_fhmss_flat....
No. 4
UNF
32
0.794
0.212
0.039
0.340
0.116
0.050
0.040
0.034
0.042
0.025
0.313
0.409
Slotted Flat Countersunk ...
U24540.011.0062
#4X5/8
#4
5/8
Fabory
ASME B18.6.3
Unified National Coarse
Right
Zinc plated
Countersunk flat
Slotted
0.00072
7318155890
23-11-01-90
31161504
0.720
asme_b_18_6_3_fhmss_flat....
No. 4
UNF
28
0.907
0.212
0.039
0.389
0.132
0.056
0.040
0.039
0.045
0.027
0.362
0.540
Slotted Flat Countersunk ...
U24540.011.0075
#4X3/4
#4
3/4
Fabory
ASME B18.6.3
Unified National Coarse
Right
Zinc plated
Countersunk flat
Slotted
0.00085
7318155890
23-11-01-90
31161504
0.850
asme_b_18_6_3_fhmss_flat....
No. 4
UNF
28
0.907
0.212
0.039
0.452
0.153
0.064
0.040
0.046
0.050
0.029
0.424
0.665
Slotted Flat Countersunk ...
U24540.011.0100
#4X1
#4
1
Fabory
ASME B18.6.3
Unified National Coarse
Right
Zinc plated
Countersunk flat
Slotted
0.00101
7318155890
23-11-01-90
31161504
1.010
asme_b_18_6_3_fhmss_flat....
No. 4
UNF
24
1.058
0.212
0.039
0.568
0.191
0.072
0.040
0.058
0.057
0.034
0.539
0.925
Slotted Flat Countersunk ...
U24540.011.0150
#4X1 1/2
#4
1 1/2
Fabory
ASME B18.6.3
Unified National Coarse
Right
Zinc plated
Countersunk flat
Slotted
0.00145
7318155890
23-11-01-90
31161504
1.450
asme_b_18_6_3_fhmss_flat....
No. 4
UNF
24
1.058
0.212
0.039
0.685
0.230
0.081
0.040
0.070
0.065
0.039
0.653
0.483
Slotted Flat Countersunk ...
U24540.012.0025
#5X1/4
#5
1/4
Fabory
ASME B18.6.3
Unified National Coarse
Right
Zinc plated
Countersunk flat
Slotted
0.00050
7318155890
23-11-01-90
31161504
0.500
asme_b_18_6_3_fhmss_flat....
No. 5
UNF
20
1.270
0.237
0.043
0.723
0.223
0.081
0.040
0.066
0.073
0.044
0.690
0.224
Slotted Flat Countersunk ...
U24540.012.0050
#5X1/2
#5
1/2
Fabory
ASME B18.6.3
Unified National Coarse
Right
Zinc plated
Countersunk flat
Slotted
0.00073
7318155890
23-11-01-90
31161504
0.730
asme_b_18_6_3_fhmss_flat....
No. 5
UNF
20
1.270
0.237
0.043
0.775
0.223
0.091
0.040
0.065
0.081
0.049
0.739
0.516
Slotted Flat Countersunk ...
U24540.012.0062
#5X5/8
#5
5/8
Fabory
ASME B18.6.3
Unified National Coarse
Right
Zinc plated
Countersunk flat
Slotted
0.00087
7318155890
23-11-01-90
31161504
0.870
asme_b_18_6_3_fhmss_flat....
No. 5
UNF
18
1.411
0.237
0.043
0.889
0.260
0.102
0.040
0.077
0.089
0.053
0.851
0.658
Slotted Flat Countersunk ...
U24540.012.0125
#5X1 1/4
#5
1 1/4
Fabory
ASME B18.6.3
Unified National Coarse
Right
Zinc plated
Countersunk flat
Slotted
0.00154
7318155890
23-11-01-90
31161504
1.540
asme_b_18_6_3_fhmss_flat....
No. 5
UNF
18
1.411
0.237
0.043
1.002
0.298
0.116
0.040
0.088
0.097
0.058
0.962
0.316
Slotted Flat Countersunk ...
U24540.012.0200
#5X2
#5
2
Fabory
ASME B18.6.3
Unified National Coarse
Right
Zinc plated
Countersunk flat
Slotted
0.00270
7318155890
23-11-01-90
31161504
2.700
asme_b_18_6_3_fhmss_flat....
No. 5
UNF
18
1.411
0.237
0.043
1.002
0.298
0.116
0.040
0.088
0.097
0.058
0.962
1.000
Slotted Flat Countersunk ...
U24540.013.0025
#6X1/4
#6
1/4
Fabory
ASME B18.6.3
Unified National Coarse
Right
Zinc plated
Countersunk flat
Slotted
0.00057
7318155890
23-11-01-90
31161504
0.570
asme_b_18_6_3_fhmss_flat....
No. 6
UNF
18
1.411
0.262
0.048
1.002
0.298
0.116
0.040
0.088
0.097
0.058
0.962
0.280
Slotted Flat Countersunk ...
U24540.013.0031
#6X5/16
#6
5/16
Fabory
ASME B18.6.3
Unified National Coarse
Right
Zinc plated
Countersunk flat
Slotted
0.00061
7318155890
23-11-01-90
31161504
0.610
asme_b_18_6_3_fhmss_flat....
No. 6
UNF
18
1.411
0.262
0.048
1.002
0.298
0.116
0.040
0.088
0.097
0.058
0.962
0.342
Slotted Flat Countersunk ...
U24540.013.0037
#6X3/8
#6
3/8
Fabory
ASME B18.6.3
Unified National Coarse
Right
Zinc plated
Countersunk flat
Slotted
0.00070
7318155890
23-11-01-90
31161504
0.700
asme_b_18_6_3_fhmss_flat....
No. 6
UNF
18
1.411
0.262
0.048
1.002
0.298
0.116
0.040
0.088
0.097
0.058
0.962
0.405
Slotted Flat Countersunk ...
U24540.013.0043
#6X7/16
#6
7/16
Fabory
ASME B18.6.3
Unified National Coarse
Right
Zinc plated
Countersunk flat
Slotted
0.00077
7318155890
23-11-01-90
31161504
0.770
asme_b_18_6_3_fhmss_flat....
No. 6
UNF
18
1.411
0.262
0.048
1.002
0.298
0.116
0.040
0.088
0.097
0.058
0.962
0.468
Slotted Flat Countersunk ...
U24540.013.0050
#6X1/2
#6
1/2
Fabory
ASME B18.6.3
Unified National Coarse
Right
Zinc plated
Countersunk flat
Slotted
0.00090
7318155890
23-11-01-90
31161504
0.900
asme_b_18_6_3_fhmss_flat....
No. 6
UNF
18
1.411
0.262
0.048
1.002
0.298
0.116
0.040
0.088
0.097
0.058
0.962
0.530
Slotted Flat Countersunk ...
U24540.013.0062
#6X5/8
#6
5/8
Fabory
ASME B18.6.3
Unified National Coarse
Right
Zinc plated
Countersunk flat
Slotted
0.00105
7318155890
23-11-01-90
31161504
1.050
asme_b_18_6_3_fhmss_flat....
No. 6
UNF
18
1.411
0.262
0.048
1.002
0.298
0.116
0.040
0.088
0.097
0.058
0.962
0.655
Slotted Flat Countersunk ...
U24540.013.0075
#6X3/4
#6
3/4
Fabory
ASME B18.6.3
Unified National Coarse
Right
Zinc plated
Countersunk flat
Slotted
0.00121
7318155890
23-11-01-90
31161504
1.210
asme_b_18_6_3_fhmss_flat....
No. 6
UNF
18
1.411
0.262
0.048
1.002
0.298
0.116
0.040
0.088
0.097
0.058
0.962
0.780
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求