Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN ≈6797 A - Tooth lock washers, form A
Fabory
4Washers & Retaining rings
Powered by
CAD模型選擇
{fabory/4_washers_and_retaining_rings/din_6797_a_v2.prj},{NB=Zahnscheibe DIN 6797 V2 A 10.5 51456.100.001(High)},{CNSORDERNO=51456.100.001},{D=10.000},{VARIANT=0},{PACKAGING=MIN},{FABNETWEIGHT=0.800},{DA=10.500},{DW=18.000},{H=0.900},{N=9.000},{NENNID=M10},{BRAND=Fabory},{STANDARD=DIN ≈6797 A},{THREAD=},{THREADDIRECTIO=},{STYLE=External teeth},{TYPE=Toothed lock washer},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=Zinc plated},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=NEN≈2450},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492291684},{INTRASTATCODE=7318210091},{ECLASS=},{UNSPSC=31161801},{ETIM=EC002345},{FAB_NENN=A 6.4},{FAB_GEO=For nom. size=M6;d1=6.4;d2=11;s=0,7},{FAB_ARTICLENUMBER=51456.100.001},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
DA
Inner diameter of bearing area min.
[mm]
DW
Diameter of the bearing face max.
[mm]
H
Height
[mm]
N
Number of teeth min.
[mm]
Zahnscheibe DIN 6797 V2 A...
51456.020.001
M2
2.000
Fabory
DIN ≈6797 A
External teeth
Toothed lock washer
Stainless steel
A2
0.00002
NEN≈2450
Y
8715494100564
31161801
EC002345
2.200
4.500
0.300
6.000
Zahnscheibe DIN 6797 V2 A...
51456.023.001
M2,3
2.300
Fabory
DIN ≈6797 A
External teeth
Toothed lock washer
Stainless steel
A2
Zinc plated
0.00003
NEN≈2450
Y
8715494098021
31161801
EC002345
2.500
5.000
0.400
6.000
Zahnscheibe DIN 6797 V2 A...
51456.030.001
M3
3.000
Fabory
DIN ≈6797 A
External teeth
Toothed lock washer
Stainless steel
A2
Zinc plated
0.00005
NEN≈2450
Y
8715492291639
7318210091
31161801
EC002345
3.200
6.000
0.400
6.000
Zahnscheibe DIN 6797 V2 A...
51456.040.001
M4
4.000
Fabory
DIN ≈6797 A
External teeth
Toothed lock washer
Stainless steel
A2
0.00010
NEN≈2450
Y
8715492291646
7318210091
31161801
EC002345
4.300
8.000
0.500
8.000
Zahnscheibe DIN 6797 V2 A...
51456.050.001
M5
5.000
Fabory
DIN ≈6797 A
External teeth
Toothed lock washer
Stainless steel
A2
Zinc plated
0.00018
NEN≈2450
Y
8715492291653
7318210091
31161801
EC002345
5.300
10.000
0.600
8.000
Zahnscheibe DIN 6797 V2 A...
51456.060.001
M6
6.000
Fabory
DIN ≈6797 A
External teeth
Toothed lock washer
Stainless steel
A2
0.00026
NEN≈2450
Y
8715492291660
7318210091
31161801
EC002345
6.400
11.000
0.700
8.000
Zahnscheibe DIN 6797 V2 A...
51456.070.001
M7
7.000
Fabory
DIN ≈6797 A
External teeth
Toothed lock washer
Stainless steel
A2
Zinc plated
0.00030
NEN≈2450
Y
8715494098052
7318210091
31161801
EC002345
7.400
12.500
0.800
8.000
Zahnscheibe DIN 6797 V2 A...
51456.080.001
M8
8.000
Fabory
DIN ≈6797 A
External teeth
Toothed lock washer
Stainless steel
A2
0.00056
NEN≈2450
Y
8715492291677
7318210091
31161801
EC002345
8.400
15.000
0.800
8.000
Zahnscheibe DIN 6797 V2 A...
51456.100.001
M10
10.000
Fabory
DIN ≈6797 A
External teeth
Toothed lock washer
Stainless steel
A2
Zinc plated
0.00080
NEN≈2450
Y
8715492291684
7318210091
31161801
EC002345
10.500
18.000
0.900
9.000
Zahnscheibe DIN 6797 V2 A...
51456.120.001
M12
12.000
Fabory
DIN ≈6797 A
External teeth
Toothed lock washer
Stainless steel
A2
Zinc plated
0.00120
NEN≈2450
Y
8715492291691
7318210091
31161801
EC002345
13.000
20.500
1.000
10.000
Zahnscheibe DIN 6797 V2 A...
51456.140.001
M14
14.000
Fabory
DIN ≈6797 A
External teeth
Toothed lock washer
Stainless steel
A2
0.00170
NEN≈2450
Y
8715494098069
7318210091
31161801
EC002345
15.000
24.000
1.000
10.000
Zahnscheibe DIN 6797 V2 A...
51456.160.001
M16
16.000
Fabory
DIN ≈6797 A
External teeth
Toothed lock washer
Stainless steel
A2
Zinc plated
0.00200
NEN≈2450
Y
8715492291707
7318210091
31161801
EC002345
17.000
26.000
1.200
12.000
Zahnscheibe DIN 6797 V2 A...
51456.180.001
M18
18.000
Fabory
DIN ≈6797 A
External teeth
Toothed lock washer
Stainless steel
A2
0.00350
NEN≈2450
Y
8715494098076
7318210091
31161801
EC002345
19.000
30.000
1.400
12.000
Zahnscheibe DIN 6797 V2 A...
51456.200.001
M20
20.000
Fabory
DIN ≈6797 A
External teeth
Toothed lock washer
Stainless steel
A2
Zinc plated
0.00400
NEN≈2450
Y
8715492291714
7318210091
31161801
EC002345
21.000
33.000
1.400
12.000
Zahnscheibe DIN 6797 V2 A...
51456.220.001
M22
22.000
Fabory
DIN ≈6797 A
External teeth
Toothed lock washer
Stainless steel
A2
0.00500
NEN≈2450
Y
8715494098083
7318210091
31161801
EC002345
23.000
35.000
1.500
14.000
Zahnscheibe DIN 6797 V2 A...
51456.240.001
M24
24.000
Fabory
DIN ≈6797 A
External teeth
Toothed lock washer
Stainless steel
A2
Zinc plated
0.00600
NEN≈2450
Y
8715494098090
7318210091
31161801
EC002345
25.000
38.000
1.500
14.000
Zahnscheibe DIN 6797 V2 A...
51456.270.001
M27
27.000
Fabory
DIN ≈6797 A
External teeth
Toothed lock washer
Stainless steel
A2
0.00800
NEN≈2450
Y
8715494098106
31161801
EC002345
28.000
44.000
1.600
14.000
Zahnscheibe DIN 6797 V2 A...
51456.300.001
M30
30.000
Fabory
DIN ≈6797 A
External teeth
Toothed lock washer
Stainless steel
A2
Zinc plated
0.00900
NEN≈2450
Y
8715494098113
31161801
EC002345
31.000
48.000
1.600
14.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求