Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
ASME B18.22.1 Type A Selected Sizes Plain Washers - Plain Washers Type A Selected Sizes
Fabory
4Washers & Retaining rings
Powered by
CAD模型選擇
{fabory/4_washers_and_retaining_rings/asme_b_18_22_1_v2_tapwss.prj},{NB=Plain Washers Type A Selected Sizes ASME B18.22.1 5/16U38405.031.0001},{CNSORDERNO=U38405.031.0001},{NENNID=5/16},{D=5/16},{CNSAVOID=},{BRAND=Fabory},{STANDARD=ASME ≈B18.22.1},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Mudwing repair},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Zinc plated yellow passivated},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=N},{APPROVAL=},{EANCODE=},{INTRASTATCODE=7318220095},{ECLASS=30-09-01-01},{UNSPSC=31161807},{ETIM=},{PACKAGING=},{A=0.344},{B=0.688},{C=0.094},{FABNETWEIGHT=3.0200},{STANDARDSMALL=asme_b_18_22_1_v2_tapwss.png},{LOD=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
NENNID
Short description
[Inch]
D
Diameter
[Inch]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat code
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging unit
[PCS]
A
Diameter Inside
[Inch]
B
Diameter Outside
[Inch]
C
Thickness
[Inch]
LOD
ⁿ/ₐ
Plain Washers Type A Sele...
U38160.013.0002
#6
#6
Fabory
ASME ≈B18.22.1
Mudwing repair
Steel
Plain
0.00138
Y
7318220095
30-09-01-01
31161823
0.156
0.563
0.047
Plain Washers Type A Sele...
U38160.016.0001
#8
#8
Fabory
ASME ≈B18.22.1
Mudwing repair
Steel
Plain
0.00233
Y
7318220095
30-09-01-01
31161823
0.188
0.750
0.047
Plain Washers Type A Sele...
U38160.019.0002
#10
#10
Fabory
ASME ≈B18.22.1
Mudwing repair
Steel
Plain
0.00198
Y
7318220095
30-09-01-01
31161823
0.219
0.688
0.047
Plain Washers Type A Sele...
U38160.019.0008
#10
#10
Fabory
ASME ≈B18.22.1
Mudwing repair
Steel
Plain
0.01120
Y
7318220095
30-09-01-01
31161823
0.219
1.000
0.125
Plain Washers Type A Sele...
U38160.019.0009
#10
#10
Fabory
ASME ≈B18.22.1
Mudwing repair
Steel
Plain
0.02160
Y
7318220095
30-09-01-01
31161823
0.219
1.000
0.250
Plain Washers Type A Sele...
U38160.025.0001
1/4
1/4
Fabory
ASME ≈B18.22.1
Mudwing repair
Steel
Plain
0.00078
Y
7318220095
30-09-01-01
31161823
0.285
0.500
0.047
Plain Washers Type A Sele...
U38160.025.0002
1/4
1/4
Fabory
ASME ≈B18.22.1
Mudwing repair
Steel
Plain
0.00121
Y
7318220095
30-09-01-01
31161823
0.285
0.563
0.047
Plain Washers Type A Sele...
U38160.025.0008
1/4
1/4
Fabory
ASME ≈B18.22.1
Mudwing repair
Steel
Plain
0.02420
Y
7318220095
30-09-01-01
31161823
0.285
1.500
0.125
Plain Washers Type A Sele...
U38160.025.0009
1/4
1/4
Fabory
ASME ≈B18.22.1
Mudwing repair
Steel
Plain
0.04740
Y
7318220095
30-09-01-01
31161823
0.285
1.500
0.250
Plain Washers Type A Sele...
U38160.031.0001
5/16
5/16
Fabory
ASME ≈B18.22.1
Mudwing repair
Steel
Plain
0.00138
Y
7318220095
30-09-01-01
31161823
0.348
0.625
0.047
Plain Washers Type A Sele...
U38160.031.0008
5/16
5/16
Fabory
ASME ≈B18.22.1
Mudwing repair
Steel
Plain
0.04400
Y
7318220095
30-09-01-01
31161823
0.348
2.000
0.125
Plain Washers Type A Sele...
U38160.031.0009
5/16
5/16
Fabory
ASME ≈B18.22.1
Mudwing repair
Steel
Plain
0.08970
Y
7318220095
30-09-01-01
31161823
0.348
2.000
0.250
Plain Washers Type A Sele...
U38160.037.0005
3/8
3/8
Fabory
ASME ≈B18.22.1
Mudwing repair
Steel
Plain
0.04740
Y
7318220095
30-09-01-01
31161823
0.410
2.000
0.125
Plain Washers Type A Sele...
U38160.037.0006
3/8
3/8
Fabory
ASME ≈B18.22.1
Mudwing repair
Steel
Plain
0.08630
Y
7318220095
30-09-01-01
31161823
0.410
2.000
0.250
Plain Washers Type A Sele...
U38160.050.0003
1/2
1/2
Fabory
ASME ≈B18.22.1
Mudwing repair
Steel
Plain
0.01620
Y
7318220095
30-09-01-01
31161823
0.535
2.000
0.125
Plain Washers Type A Sele...
U38160.050.0004
1/2
1/2
Fabory
ASME ≈B18.22.1
Mudwing repair
Steel
Plain
0.08370
Y
7318220095
30-09-01-01
31161823
0.535
2.000
0.250
Plain Washers Type A Sele...
U38160.050.0006
1/2
1/2
Fabory
ASME ≈B18.22.1
Mudwing repair
Steel
Plain
0.19100
Y
7318220095
30-09-01-01
31161823
0.535
3.000
0.250
Plain Washers Type A Sele...
U38160.062.0001
5/8
5/8
Fabory
ASME ≈B18.22.1
Mudwing repair
Steel
Plain
0.06380
Y
7318220095
30-09-01-01
31161823
0.688
2.500
0.125
Plain Washers Type A Sele...
U38160.062.0002
5/8
5/8
Fabory
ASME ≈B18.22.1
Mudwing repair
Steel
Plain
0.13200
Y
7318220095
30-09-01-01
31161823
0.688
2.500
0.250
Plain Washers Type A Sele...
U38160.062.0003
5/8
5/8
Fabory
ASME ≈B18.22.1
Mudwing repair
Steel
Plain
0.19800
Y
7318220095
30-09-01-01
31161823
0.688
3.000
0.250
Plain Washers Type A Sele...
U38160.075.0001
3/4
3/4
Fabory
ASME ≈B18.22.1
Mudwing repair
Steel
Plain
0.09060
Y
7318220095
30-09-01-01
31161823
0.781
3.000
0.125
Plain Washers Type A Sele...
U38160.075.0002
3/4
3/4
Fabory
ASME ≈B18.22.1
Mudwing repair
Steel
Plain
0.18600
Y
7318220095
30-09-01-01
31161823
0.781
3.000
0.250
Plain Washers Type A Sele...
U38160.075.0003
3/4
3/4
Fabory
ASME ≈B18.22.1
Mudwing repair
Steel
Plain
0.29800
Y
7318220095
30-09-01-01
31161823
0.781
3.000
0.375
Plain Washers Type A Sele...
U38160.087.0001
7/8
7/8
Fabory
ASME ≈B18.22.1
Mudwing repair
Steel
Plain
0.19000
Y
7318220095
30-09-01-01
31161823
0.938
3.000
0.250
Plain Washers Type A Sele...
U38160.087.0002
7/8
7/8
Fabory
ASME ≈B18.22.1
Mudwing repair
Steel
Plain
0.11200
Y
7318220095
30-09-01-01
31161823
0.938
3.250
0.125
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ASME B18.22.1 Type A Narrow Plain Washers - Plain Washers Type A Narrow
Fabory
13.02.2023
DIN 125-1 A - Washers, product grade A, up to hardness 250 HV, primarily fo...
Fabory
13.02.2023
ASME B18.2.2 HJN - Hex Jam Nuts
Fabory
13.02.2023
ASME B18.2.2 HN - Hex Nuts
Fabory
13.02.2023
ASME B18.21.1 FW - Type A Plain Washers
Fabory
21.04.2022
BN 48367 - Flat washers, Steel, Grade Not Designated, Zinc Clear Plated Chr...
Bossard Inch
29.11.2018
ASME ≈B18.2.1 HCS - Hex Cap Screws
Fabory
21.04.2022
DIN 128 A - Curved spring lock washers
Fabory
13.02.2023
FWS - Flat Washers, Steel Inch
JW Winco
25.06.2024
BN 48801 - Flat washers, Stainless Steel, 316 Stainless Steel, Plain Finish...
Bossard Inch
29.11.2018
NH-117 Flat Washers
ABB Installation Products
09.03.2023
ASME B18.2.1 BUMAX 88 - Hexagon Head Cap screw ANSI B18.2.1
BUMAX
28.04.2023
BN 48346 - Flat washers, Stainless Steel, 18-8, Plain Finish (ASME B18.22.1...
Bossard Inch
29.11.2018
ASME B18.21.1 EDHSLW - Extra-Duty Helical Spring-Lock Washer
Fabory
21.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求