Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 546 - Schlitzmuttern
Fabory
3Nuts
Powered by
CAD模型選擇
{fabory/3_nuts/din_546.prj},{NB=Schlitzmutter DIN 546 M5 51098.050.001(High)},{CNSORDERNO=51098.050.001},{D=5.000},{VARIANT=0},{PACKAGING=200},{FABNETWEIGHT=1.800},{P=0.800},{DW=9.000},{M=4.200},{N=2.000},{T=1.700},{NENNID=M5},{BRAND=Fabory},{STANDARD=DIN 546},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Slotted round nut},{BASICMATERIAL=Stainless steel},{GRADE=A1},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=Slotted},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494274876},{INTRASTATCODE=7318163990},{ECLASS=23-11-07-07},{UNSPSC=31161727},{ETIM=EC002382},{FAB_NENN=M5},{FAB_GEO=Diameter (d)=M5;dk=9;m=4.2;n=2;P=0.8},{FAB_ARTICLENUMBER=51098.050.001},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
P
Threaded pitch
[mm]
DW
Diameter of the bearing face max.
[mm]
M
Overall height max.
[mm]
N
Groove width
[mm]
T
Slot depth
[mm]
Slotted round nut DIN 546...
11772.020.001
M2
2.000
Fabory
DIN 546
Metric thread
Right
Slotted round nut
Steel
Free-cutting steel
Zinc plated
Slotted
0.00021
Y
8715492574152
7318169290
23-11-07-07
31161727
EC002382
100
0.400
4.500
2.000
1.000
0.900
Slotted round nut DIN 546...
51098.020.001
M2
2.000
Fabory
DIN 546
Metric thread
Right
Slotted round nut
Stainless steel
A1
Slotted
0.00021
Y
8715494274838
7318163990
23-11-07-07
31161727
EC002382
200
0.400
4.500
2.000
1.000
0.900
Slotted round nut DIN 546...
51098.025.001
M2,5
2.500
Fabory
DIN 546
Metric thread
Right
Slotted round nut
Stainless steel
A1
Slotted
0.00034
Y
8715494274845
7318163990
23-11-07-07
31161727
EC002382
200
0.450
5.500
2.200
1.200
1.000
Slotted round nut DIN 546...
11771.030.001
30MM
3.000
Fabory
DIN 546
Metric thread
Right
Slotted round nut
Steel
|5|
Plain
Slotted
0.00043
Y
8717077275140
7318169290
23-11-07-07
31161727
EC002382
1000
0.500
6.000
2.500
1.200
1.100
Slotted round nut DIN 546...
11772.030.001
M3
3.000
Fabory
DIN 546
Metric thread
Right
Slotted round nut
Steel
Free-cutting steel
Zinc plated
Slotted
0.00043
Y
8715492574169
7318169290
23-11-07-07
31161727
EC002382
100
0.500
6.000
2.500
1.200
1.100
Slotted round nut DIN 546...
47390.030.001
30MM
3.000
Fabory
DIN 546
Metric thread
Right
Slotted round nut
Brass
Cu2/Cu3
Slotted
0.00047
Y
8717077279735
7415330000
23-11-07-07
31161727
EC002382
100
0.500
6.000
2.500
1.200
1.100
Slotted round nut DIN 546...
51098.030.001
M3
3.000
Fabory
DIN 546
Metric thread
Right
Slotted round nut
Stainless steel
A1
Slotted
0.00043
Y
8715494274852
7318163990
23-11-07-07
31161727
EC002382
200
0.500
6.000
2.500
1.200
1.100
Slotted round nut DIN 546...
11771.040.001
40MM
4.000
Fabory
DIN 546
Metric thread
Right
Slotted round nut
Steel
|5|
Plain
Slotted
0.00107
Y
8717077275157
7318169290
23-11-07-07
31161727
EC002382
1000
0.700
8.000
3.500
1.400
1.400
Slotted round nut DIN 546...
11772.040.001
M4
4.000
Fabory
DIN 546
Metric thread
Right
Slotted round nut
Steel
Free-cutting steel
Zinc plated
Slotted
0.00107
Y
8715492574176
7318169290
23-11-07-07
31161727
EC002382
100
0.700
8.000
3.500
1.400
1.400
Slotted round nut DIN 546...
47390.040.001
40MM
4.000
Fabory
DIN 546
Metric thread
Right
Slotted round nut
Brass
Cu2/Cu3
Slotted
0.00116
Y
8717077279742
7415330000
23-11-07-07
31161727
EC002382
100
0.700
8.000
3.500
1.400
1.400
Slotted round nut DIN 546...
51098.040.001
M4
4.000
Fabory
DIN 546
Metric thread
Right
Slotted round nut
Stainless steel
A1
Slotted
0.00107
Y
8715494274869
7318163990
23-11-07-07
31161727
EC002382
200
0.700
8.000
3.500
1.400
1.400
Slotted round nut DIN 546...
55098.040.001
M4
4.000
Fabory
DIN 546
Metric thread
Right
Slotted round nut
Stainless steel
A4
Slotted
0.00000
Y
8715494622325
7318163990
23-11-07-07
31161727
EC002382
200
0.700
8.000
3.500
1.400
1.400
Slotted round nut DIN 546...
11771.050.001
50MM
5.000
Fabory
DIN 546
Metric thread
Right
Slotted round nut
Steel
|5|
Plain
Slotted
0.00130
Y
8717077275164
7318169290
23-11-07-07
31161727
EC002382
1000
0.800
9.000
4.200
2.000
1.700
Slotted round nut DIN 546...
11772.050.001
M5
5.000
Fabory
DIN 546
Metric thread
Right
Slotted round nut
Steel
Free-cutting steel
Zinc plated
Slotted
0.00180
Y
8715492574183
7318169290
23-11-07-07
31161727
EC002382
100
0.800
9.000
4.200
2.000
1.700
Slotted round nut DIN 546...
47390.050.001
50MM
5.000
Fabory
DIN 546
Metric thread
Right
Slotted round nut
Brass
Cu2/Cu3
Slotted
0.00117
Y
8717077279759
7415330000
23-11-07-07
31161727
EC002382
100
0.800
9.000
4.200
2.000
1.700
Slotted round nut DIN 546...
51098.050.001
M5
5.000
Fabory
DIN 546
Metric thread
Right
Slotted round nut
Stainless steel
A1
Slotted
0.00180
Y
8715494274876
7318163990
23-11-07-07
31161727
EC002382
200
0.800
9.000
4.200
2.000
1.700
Slotted round nut DIN 546...
55098.050.001
M5
5.000
Fabory
DIN 546
Metric thread
Right
Slotted round nut
Stainless steel
A4
Slotted
0.00180
Y
8715494101257
7318163990
23-11-07-07
31161727
EC002382
200
0.800
9.000
4.200
2.000
1.700
Slotted round nut DIN 546...
11771.060.001
60MM
6.000
Fabory
DIN 546
Metric thread
Right
Slotted round nut
Steel
|5|
Plain
Slotted
0.00273
Y
8717077275171
7318169290
23-11-07-07
31161727
EC002382
100
1.000
11.000
5.000
2.500
2.200
Slotted round nut DIN 546...
11772.060.001
M6
6.000
Fabory
DIN 546
Metric thread
Right
Slotted round nut
Steel
Free-cutting steel
Zinc plated
Slotted
0.00273
Y
8715492574190
7318169290
23-11-07-07
31161727
EC002382
100
1.000
11.000
5.000
2.500
2.200
Slotted round nut DIN 546...
51098.060.001
M6
6.000
Fabory
DIN 546
Metric thread
Right
Slotted round nut
Stainless steel
A1
Slotted
0.00000
Y
8715494611954
7318163990
23-11-07-07
31161727
EC002382
100
1.000
11.000
5.000
2.500
2.200
Slotted round nut DIN 546...
55098.060.001
M6
6.000
Fabory
DIN 546
Metric thread
Right
Slotted round nut
Stainless steel
A4
Slotted
0.00273
Y
8715494101264
7318163990
23-11-07-07
31161727
EC002382
100
1.000
11.000
5.000
2.500
2.200
Slotted round nut DIN 546...
11771.080.001
80MM
8.000
Fabory
DIN 546
Metric thread
Right
Slotted round nut
Steel
|5|
Plain
Slotted
0.00557
Y
8717077275188
7318169290
23-11-07-07
31161727
EC002382
500
1.250
14.000
6.500
3.000
2.750
Slotted round nut DIN 546...
11772.080.001
M8
8.000
Fabory
DIN 546
Metric thread
Right
Slotted round nut
Steel
Free-cutting steel
Zinc plated
Slotted
0.00557
Y
8715492574206
7318169290
23-11-07-07
31161727
EC002382
50
1.250
14.000
6.500
3.000
2.750
Slotted round nut DIN 546...
51098.080.001
M8
8.000
Fabory
DIN 546
Metric thread
Right
Slotted round nut
Stainless steel
A1
Slotted
0.00557
Y
8715494274883
7318163990
23-11-07-07
31161727
EC002382
100
1.250
14.000
6.500
3.000
2.750
Slotted round nut DIN 546...
55098.080.001
M8
8.000
Fabory
DIN 546
Metric thread
Right
Slotted round nut
Stainless steel
A4
Slotted
0.00557
Y
8715494101271
7318163990
23-11-07-07
31161727
EC002382
100
1.250
14.000
6.500
3.000
2.750
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求