目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
DKR - Seal edge rings for internal threads for manometer fittings
EXMAR
Tube fittings
Single parts
Powered by
CAD模型選擇
{exmar/tube_fitting/single_parts/dkr_m_r.prj},{NB=DKR-R 1.4 706.0023.040},{TYPE=DKR-R 1.4},{MATNR=706.0023.040},{D1=11.5},{D2=6},{G=1/4},{H=4},{KG=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
G
Thread
ⁿ/ₐ
H
Length
[mm]
KG
Weight
[g/Pcs]
DKR-R 1.4 706.0023.040
DKR-R 1.4
706.0023.040
11.5
6
1/4
4
1
DKR-R 1.2 706.0023.080
DKR-R 1.2
706.0023.080
18.5
12
1/2
5
4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求