目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
NC-ESV-..L/S - Weld-in bulkhead fittings
EXMAR
NC Tube Fittings
Weld-on fittings
Powered by
CAD模型選擇
{exmar/nc_tube_fittings/nc_weldable_connection/nc_esv_l_s.prj},{NB=NC-ESV-22L 718.1452.220.20},{TYPE=NC-ESV-22L},{MATNR=718.1452.220.20},{SERIE=L},{PN=160},{D1=22},{D2=36},{M1=30x2.0},{L1=112.0},{L2=73.0},{SW1=36},{E=19.0},{KG=590},{X1=0.2},{X2=1.4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
D2
Diameter
[mm]
M1
Thread
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
SW1
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
NC-ESV-06L 718.1452.060.2...
NC-ESV-06L
718.1452.060.20
L
400
6
18
12x1.5
88.0
56.0
14
4.0
127
NC-ESV-08L 718.1452.080.2...
NC-ESV-08L
718.1452.080.20
L
400
8
20
14x1.5
88.0
56.0
17
6.0
155
NC-ESV-10L 718.1452.100.2...
NC-ESV-10L
718.1452.100.20
L
250
10
22
16x1.5
92.0
58.0
19
8.0
184
NC-ESV-12L 718.1452.120.2...
NC-ESV-12L
718.1452.120.20
L
250
12
25
18x1.5
91.0
58.0
22
10.0
236
NC-ESV-15L 718.1452.150.2...
NC-ESV-15L
718.1452.150.20
L
250
15
28
22x1.5
104.0
70.0
27
12.0
360
NC-ESV-18L 718.1452.180.2...
NC-ESV-18L
718.1452.180.20
L
160
18
32
26x1.5
103.0
69.0
32
15.0
480
NC-ESV-22L 718.1452.220.2...
NC-ESV-22L
718.1452.220.20
L
160
22
36
30x2.0
112.0
73.0
36
19.0
590
NC-ESV-06S 718.1452.060.3...
NC-ESV-06S
718.1452.060.30
S
500
6
20
14x1.5
92.0
60.0
17
4.0
177
NC-ESV-08S 718.1452.080.3...
NC-ESV-08S
718.1452.080.30
S
500
8
22
16x1.5
92.0
60.0
19
5.0
210
NC-ESV-10S 718.1452.100.3...
NC-ESV-10S
718.1452.100.30
S
400
10
25
18x1.5
96.0
59.0
22
7.0
272
NC-ESV-12S 718.1452.120.3...
NC-ESV-12S
718.1452.120.30
S
400
12
28
20x1.5
97.0
59.0
24
8.0
333
NC-ESV-14S 718.1452.140.3...
NC-ESV-14S
718.1452.140.30
S
300
14
30
22x1.5
113.0
72.0
27
10.0
454
NC-ESV-16S 718.1452.160.3...
NC-ESV-16S
718.1452.160.30
S
200
16
35
24x1.5
114.0
71.0
30
12.0
590
NC-ESV-20S 718.1452.200.3...
NC-ESV-20S
718.1452.200.30
S
200
20
38
30x2.0
121.0
71.0
36
16.0
748
NC-ESV-25S 718.1452.250.3...
NC-ESV-25S
718.1452.250.30
S
100
25
45
36x2.0
126.0
72.0
46
20.0
1180
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求