目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
XKV-..L/S - Cross connectors, ISO 8434-1-K
EXMAR
Connectors
Tube connectors
Powered by
CAD模型選擇
{exmar/bodies/tube_bodies/xkv_l_s.prj},{NB=XKV-42L 706.4000.420.20},{TYPE=XKV-42L},{MATNR=706.4000.420.20},{SERIE=L},{PN=250},{D1=42},{M1=52x2.0},{L=102.0},{L2=40.0},{SW2=50},{E=36.0},{KG=874}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
M1
Thread
ⁿ/ₐ
L
Length
[mm]
L2
Length
[mm]
SW2
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
XKV-06L 706.4000.060.20
XKV-06L
706.4000.060.20
L
500
6
12x1.5
38.0
12.0
12
4.0
40
XKV-08L 706.4000.080.20
XKV-08L
706.4000.080.20
L
500
8
14x1.5
42.0
14.0
12
6.0
51
XKV-10L 706.4000.100.20
XKV-10L
706.4000.100.20
L
500
10
16x1.5
44.0
15.0
14
8.0
54
XKV-12L 706.4000.120.20
XKV-12L
706.4000.120.20
L
400
12
18x1.5
48.0
17.0
17
10.0
72
XKV-15L 706.4000.150.20
XKV-15L
706.4000.150.20
L
400
15
22x1.5
56.0
21.0
19
12.0
133
XKV-18L 706.4000.180.20
XKV-18L
706.4000.180.20
L
400
18
26x1.5
62.0
23.5
24
15.0
190
XKV-22L 706.4000.220.20
XKV-22L
706.4000.220.20
L
250
22
30x2.0
70.0
27.5
27
19.0
245
XKV-28L 706.4000.280.20
XKV-28L
706.4000.280.20
L
250
28
36x2.0
76.0
30.5
36
24.0
395
XKV-35L 706.4000.350.20
XKV-35L
706.4000.350.20
L
250
35
45x2.0
90.0
34.5
41
30.0
614
XKV-42L 706.4000.420.20
XKV-42L
706.4000.420.20
L
250
42
52x2.0
102.0
40.0
50
36.0
874
XKV-06S 706.4000.060.30
XKV-06S
706.4000.060.30
S
800
6
14x1.5
46.0
16.0
12
4.0
72
XKV-08S 706.4000.080.30
XKV-08S
706.4000.080.30
S
800
8
16x1.5
48.0
17.0
14
5.0
91
XKV-10S 706.4000.100.30
XKV-10S
706.4000.100.30
S
800
10
18x1.5
50.0
17.5
17
7.0
102
XKV-12S 706.4000.120.30
XKV-12S
706.4000.120.30
S
630
12
20x1.5
58.0
21.5
17
8.0
140
XKV-14S 706.4000.140.30
XKV-14S
706.4000.140.30
S
630
14
22x1.5
60.0
22.0
19
10.0
174
XKV-16S 706.4000.160.30
XKV-16S
706.4000.160.30
S
630
16
24x1.5
66.0
24.5
24
12.0
230
XKV-20S 706.4000.200.30
XKV-20S
706.4000.200.30
S
420
20
30x2.0
74.0
26.5
27
16.0
330
XKV-25S 706.4000.250.30
XKV-25S
706.4000.250.30
S
420
25
36x2.0
84.0
30.0
36
20.0
618
XKV-30S 706.4000.300.30
XKV-30S
706.4000.300.30
S
420
30
42x2.0
98.0
35.5
41
25.0
880
XKV-38S 706.4000.380.30
XKV-38S
706.4000.380.30
S
420
38
52x2.0
114.0
41.0
50
32.0
1377
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求