目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
XWEV-..LR/SR - Male adaptor elbow connectors, sealing edge form B acc. DIN 3852-2
EXMAR
Connectors
Male adapter connectors
Male adaptor elbow connectors
Powered by
CAD模型選擇
{exmar/bodies/male_stud_bodies/elbows_male/xwev_lr_sr.prj},{NB=XWEV-42LR 3.2 706.2406.992.20},{TYPE=XWEV-42LR 3.2},{MATNR=706.2406.992.20},{SERIE=L},{PN=250},{D1=42},{G=1 1/2},{M1=52x2.0},{L=51.0},{L2=40.0},{L3=39.0},{L4=22.0},{SW2=50},{E=36.0},{KG=722}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
G
Thread
ⁿ/ₐ
M1
Thread
ⁿ/ₐ
L
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
SW2
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
XWEV-22LR 3.4 706.2406.76...
XWEV-22LR 3.4
706.2406.768.20
L
250
22
3/4
30x2.0
35.0
27.5
26.0
16.0
27
18.0
190
XWEV-28LR 1.1 706.2406.85...
XWEV-28LR 1.1
706.2406.850.20
L
250
28
1
36x2.0
38.0
30.5
30.0
18.0
36
23.0
333
XWEV-35LR 5.4 706.2406.94...
XWEV-35LR 5.4
706.2406.944.20
L
250
35
1 1/4
45x2.0
45.0
34.5
34.0
20.0
41
30.0
498
XWEV-42LR 3.2 706.2406.99...
XWEV-42LR 3.2
706.2406.992.20
L
250
42
1 1/2
52x2.0
51.0
40.0
39.0
22.0
50
36.0
722
XWEV-20SR 3.4 706.2406.70...
XWEV-20SR 3.4
706.2406.704.30
S
420
20
3/4
30x2.0
37.0
26.5
26.0
16.0
27
16.0
228
XWEV-25SR 1.1 706.2406.81...
XWEV-25SR 1.1
706.2406.810.30
S
420
25
1
36x2.0
42.0
30.0
30.0
18.0
36
20.0
415
XWEV-30SR 5.4 706.2406.90...
XWEV-30SR 5.4
706.2406.902.30
S
420
30
1 1/4
42x2.0
49.0
35.5
34.0
20.0
41
25.0
670
XWEV-38SR 3.2 706.2406.95...
XWEV-38SR 3.2
706.2406.953.30
S
420
38
1 1/2
52x2.0
57.0
41.0
39.0
22.0
50
32.0
960
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求