目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
XWEV-..LMK/SMK - Male adaptor elbow connectors, taper thread sealing form C acc. DIN 3852-2
EXMAR
Connectors
Male adapter connectors
Male adaptor elbow connectors
Powered by
CAD模型選擇
{exmar/bodies/male_stud_bodies/elbows_male/xwev_lmk_smk.prj},{NB=XWEV-10LMK 14x1,5 706.2403.278.20},{TYPE=XWEV-10LMK 14x1,5},{MATNR=706.2403.278.20},{SERIE=L},{PN=315},{D1=10},{DGEWINDE=10.0},{MK=14x1.5},{M1=16x1.5},{L=22.0},{L2=15.0},{L3=27.0},{L4=18.5},{SW2=14},{E=7.0},{KG=42}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
MK
Thread
ⁿ/ₐ
M1
Therad
ⁿ/ₐ
L
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
SW2
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
XWEV-04LLMK 08x1,0 706.24...
XWEV-04LLMK 08x1,0
706.2403.090.10
LL
100
4
08x1.0
8x1.0
15.0
11.0
17.0
11.5
9
3.0
12
XWEV-06LLMK 08x1,0 706.24...
XWEV-06LLMK 08x1,0
706.2403.170.10
LL
100
6
08x1.0
10x1.0
15.0
9.5
17.0
11.5
9
3.5
11
XWEV-06LLMK 10x1,0 706.24...
XWEV-06LLMK 10x1,0
706.2403.180.10
LL
100
6
10x1.0
10x1.0
15.0
9.5
17.0
11.5
9
4.5
12
XWEV-08LLMK 08x1,0 706.24...
XWEV-08LLMK 08x1,0
706.2403.225.10
LL
100
8
08x1.0
12x1.0
17.0
11.5
17.0
11.5
12
3.5
16
XWEV-08LLMK 10x1,0 706.24...
XWEV-08LLMK 10x1,0
706.2403.230.10
LL
100
8
10x1.0
12x1.0
17.0
11.5
20.0
14.5
12
6.0
17
XWEV-06LMK 10x1,0 706.240...
XWEV-06LMK 10x1,0
706.2403.180.20
L
315
6
10x1.0
12x1.5
19.0
12.0
20.0
14.5
12
4.0
24
XWEV-08LMK 12x1,5 706.240...
XWEV-08LMK 12x1,5
706.2403.240.20
L
315
8
12x1.5
14x1.5
21.0
14.0
26.0
17.5
12
6.0
29
XWEV-10LMK 14x1,5 706.240...
XWEV-10LMK 14x1,5
706.2403.278.20
L
315
10
14x1.5
16x1.5
22.0
15.0
27.0
18.5
14
7.0
42
XWEV-12LMK 16x1,5 706.240...
XWEV-12LMK 16x1,5
706.2403.330.20
L
315
12
16x1.5
18x1.5
24.0
17.0
28.0
19.5
17
9.0
55
XWEV-15LMK 18x1,5 706.240...
XWEV-15LMK 18x1,5
706.2403.390.20
L
315
15
18x1.5
26x1.5
28.0
21.0
32.0
23.5
19
10.0
92
XWEV-18LMK 22x1,5 706.240...
XWEV-18LMK 22x1,5
706.2403.460.20
L
315
18
22x1.5
26x1.5
31.0
23.5
36.0
27.5
24
14.0
131
XWEV-06SMK 12x1,5 706.240...
XWEV-06SMK 12x1,5
706.2403.190.30
S
400
6
12x1.5
14x1.5
23.0
16.0
26.0
17.5
12
4.0
38
XWEV-08SMK 14x1,5 706.240...
XWEV-08SMK 14x1,5
706.2403.245.30
S
400
8
14x1.5
16x1.5
24.0
17.0
27.0
18.5
14
5.0
54
XWEV-10SMK 16x1,5 706.240...
XWEV-10SMK 16x1,5
706.2403.285.30
S
400
10
16x1.5
18x1.5
25.0
17.5
28.0
19.5
17
7.0
69
XWEV-12SMK 18x1,5 706.240...
XWEV-12SMK 18x1,5
706.2403.333.30
S
400
12
18x1.5
20x1.5
29.0
21.5
28.0
19.5
17
8.0
86
XWEV-14SMK 20x1,5 706.240...
XWEV-14SMK 20x1,5
706.2403.382.30
S
400
14
20x1.5
22x1.5
30.0
22.0
32.0
23.5
19
10.0
110
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求