MM-600 - Air & Hydraulic Manifolds - Straight/Double-Sided
Essentra Components
Pneumatics & Hydraulics
Control Valves, Manifolds & Mufflers
Air & Hydraulic Manifolds
Air & Hydraulic Manifolds - Straight/Double-Sided
Powered by
CAD模型選擇
{essentra/l1_v00000000/l2_v04000000/l3_v04010000/p170405/mm-600.prj},{NB=MM-720},{PN=MM-720},{AMERSID=1057386},{APACID=-},{EMEAID=-},{NOOFPORTS=6},{A=0.37500000},{B=6.750},{C=1.120},{D=1.500},{E=1.000},{F=4.000},{G=0.880},{H=0.50000000},{J=0.200},{D1=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
NOOFPORTS
Number of Ports
ⁿ/ₐ
A
Port Size
[Inch]
B
Length
[Inch]
C
Inside Diameter
[Inch]
D
Outside Diameter
[Inch]
E
Port Spacing Center-Center
[Inch]
F
Hole Spacing Center-Center
[Inch]
G
Port Spacing
[Inch]
H
Port Size
[Inch]
J
Hole Size
[Inch]
MM-600
MM-600
1057380
-
-
4
1/8
3.250
0.700
1.000
0.750
1.500
0.500
1/4
0.170
MM-610
MM-610
1057381
-
-
4
1/4
4.120
0.880
1.250
0.880
1.750
0.750
3/8
0.200
MM-620
MM-620
1057382
-
-
4
3/8
4.750
1.120
1.500
1.000
2.000
0.880
1/2
0.200
MM-700
MM-700
1057384
-
-
6
1/8
4.750
0.700
1.000
0.750
3.000
0.500
1/4
0.170
MM-710
MM-710
1057385
-
-
6
1/4
5.880
0.880
1.250
0.880
3.500
0.750
3/8
0.200
MM-720
MM-720
1057386
-
-
6
3/8
6.750
1.120
1.500
1.000
4.000
0.880
1/2
0.200
MM-800
MM-800
1057388
-
-
8
1/8
6.250
0.700
1.000
0.750
4.500
0.500
1/4
0.170
MM-810
MM-810
1057389
-
-
8
1/4
7.620
0.880
1.250
0.880
5.250
0.750
3/8
0.200
MM-820
MM-820
1057390
-
-
8
3/8
8.750
1.120
1.500
1.000
6.000
0.880
1/2
0.200
MM-900
MM-900
1057392
-
-
10
1/8
7.750
0.700
1.000
0.750
6.000
0.500
1/4
0.170
MM-910
MM-910
1057393
-
-
10
1/4
9.380
0.880
1.250
0.880
7.000
0.750
3/8
0.200
MM-920
MM-920
1057394
-
-
10
3/8
10.750
1.120
1.500
1.000
8.000
0.880
1/2
0.200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求