FM-1 - Fan Mount - Elastomer
Essentra Components
PCB & Electronics Hardware
Fan Hardware
Fan Mounts
Fan Mounts - Elastomer
Powered by
CAD模型選擇
{essentra/l1_t00000000/l2_t04000000/l3_t04060000/p160075/fm-1.prj},{NB=FM-4},{PN=FM-4},{AMERSID=1127589},{APACID=-},{EMEAID=1127601},{MAT=EPDM Rubber, 40 Shore A, RMS-180},{COLOR=Black},{FIG=2},{H=0.197},{HM=5.0},{FT=0.122},{FTM=3.1},{MPT=0.055},{MPTM=1.4},{A=0.50},{AM=1.3},{B=0.06},{BM=1.5},{C=0.12},{CM=3.0},{D=0.88},{DM=22.2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
FIG
Figure
ⁿ/ₐ
H
H Hole Diameter X 2 Inch
[Inch]
HM
H Hole Diameter X 2 Metric
[mm]
FT
Fan Thickness Inch
ⁿ/ₐ
FTM
Fan Thickness Metric
ⁿ/ₐ
MPT
Maximum Panel Thickness Inch
[Inch]
MPTM
Maximum Panel Thickness Metric
[mm]
A
A Relief Thickness Inch
[Inch]
AM
A Relief Thickness Metric
[mm]
B
B Flange Thickness Inch
[Inch]
BM
B Flange Thickness Metric
[mm]
C
C Grip Length Inch
[Inch]
CM
C Grip Length Metric
[mm]
D
D Overall Length Inch
[Inch]
DM
D Overall Length Metric
[mm]
FM-1
FM-1
1127586
-
1127598
EPDM Rubber, 30 Shore A, ...
Black
1
0.197
5.0
0.079
2.0
0.055
1.4
0.50
1.3
0.06
1.5
0.07
1.9
1.27
32.3
FM-2
FM-2
1127587
-
1127599
EPDM Rubber, 40 Shore A, ...
Black
1
0.197
5.0
0.079
2.0
0.055
1.4
0.50
1.3
0.06
1.5
0.07
1.9
1.27
32.3
FM-3
FM-3
1127588
-
1127600
EPDM Rubber, 30 Shore A, ...
Black
2
0.197
5.0
0.122
3.1
0.055
1.4
0.50
1.3
0.06
1.5
0.12
3.0
0.88
22.2
FM-4
FM-4
1127589
-
1127601
EPDM Rubber, 40 Shore A, ...
Black
2
0.197
5.0
0.122
3.1
0.055
1.4
0.50
1.3
0.06
1.5
0.12
3.0
0.88
22.2
FM-5
FM-5
1127590
-
1127602
Silicone Rubber, 40 Shore...
Black
3
0.138
3.5
0.787
20.0
0.031
0.8
0.03
0.7
0.06
1.5
0.73
18.5
2.20
56.0
FM-6
FM-6
1127591
-
1127603
Silicone Rubber, 40 Shore...
Black
3
0.161
4.3
0.591
15.0
0.118
3.0
0.10
2.5
0.08
2.0
0.55
14.0
2.12
53.8
FM-7
FM-7
1127592
-
1127604
Silicone Rubber, 40 Shore...
Black
3
0.138
3.5
0.98 - 1.10
25.0 - 28.0
0.031
0.8
0.03
0.7
0.06
1.5
0.94
24.0
2.87
73.0
FM-8
FM-8
1127593
-
1127605
EPDM Rubber, 30 Shore A, ...
Black
4
0.197
5.0
0.213
5.4
0.213
5.4
N/A
N/A
N/A
N/A
0.17
4.3
0.83
21.0
FM-9
FM-9
1127594
-
1127606
EPDM Rubber, 40 Shore A, ...
Black
4
0.197
5.0
0.213
5.4
0.213
5.4
N/A
N/A
N/A
N/A
0.17
4.3
0.83
21.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求