WBP-5 - Press Fit Spring Plunger - Round Nose
Essentra Components
Tooling & Positioning Components
Locating & Positioning Components
Ball & Spring Plungers & Accessories
Press Fit Spring Plungers
Press Fit Spring Plungers - Round Nose
Powered by
CAD模型選擇
{essentra/l1_s00000000/l2_s03000000/l3_s03020000/l4_s03020400/p190225/wbp-5.prj},{NB=WBP-200},{PN=WBP-200},{AMERSID=1103309},{APACID=-},{EMEAID=-},{TYPE=Shoulderless Knurled Press-Fit Ball Plungers - Nylon Ball - Heavy Force},{MAT=Steel},{EFI=4.00},{EFF=10.0},{A=0.321},{B=0.700},{C=0.090},{D=0.250},{MS=Inch},{BCON=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
EFI
End Force (Initial)
[Inch]
EFF
End Force (Final)
[Inch]
A
A Outside Diameter
[Inch]
B
B Body Length
[Inch]
C
C Ball Projection
[Inch]
D
D Ball Diameter
[Inch]
MS
Measurement System
ⁿ/ₐ
WBP-5
WBP-5
1103314
-
-
Delrin - Shoulderless Knu...
Steel
0.75
2.0
0.215
0.500
0.094
0.121
Inch
WBP-10
WBP-10
1103315
-
-
Delrin - Shoulderless Knu...
Steel
1.50
4.5
0.215
0.500
0.094
0.121
Inch
WBP-15
WBP-15
1103316
-
-
Delrin - Shoulderless Knu...
Steel
1.25
3.0
0.259
0.580
0.125
0.168
Inch
WBP-20
WBP-20
1103317
-
-
Delrin - Shoulderless Knu...
Steel
2.50
6.0
0.259
0.580
0.125
0.168
Inch
WBP-25
WBP-25
1103318
-
-
Delrin - Shoulderless Knu...
Steel
2.50
7.0
0.384
0.900
0.187
0.234
Inch
WBP-30
WBP-30
1103319
-
-
Delrin - Shoulderless Knu...
Steel
5.00
14.0
0.384
0.900
0.187
0.234
Inch
WBP-35
WBP-35
1103320
-
-
Delrin - Shoulderless Knu...
Steel
4.00
9.0
0.509
1.250
0.250
0.332
Inch
WBP-40
WBP-40
1103321
-
-
Delrin - Shoulderless Knu...
Steel
8.00
18.0
0.509
1.250
0.250
0.332
Inch
WBP-45
WBP-45
1103335
-
-
Delrin - Shoulderless Knu...
Stainless Steel
0.75
2.0
0.215
0.500
0.094
0.121
Inch
WBP-50
WBP-50
1103336
-
-
Delrin - Shoulderless Knu...
Stainless Steel
1.50
4.5
0.215
0.500
0.094
0.121
Inch
WBP-55
WBP-55
1103337
-
-
Delrin - Shoulderless Knu...
Stainless Steel
1.25
3.0
0.259
0.580
0.125
0.168
Inch
WBP-60
WBP-60
1103338
-
-
Delrin - Shoulderless Knu...
Stainless Steel
2.50
6.0
0.259
0.580
0.125
0.168
Inch
WBP-65
WBP-65
1103339
-
-
Delrin - Shoulderless Knu...
Stainless Steel
2.50
7.0
0.384
0.900
0.187
0.234
Inch
WBP-70
WBP-70
1103340
-
-
Delrin - Shoulderless Knu...
Stainless Steel
5.00
14.0
0.384
0.900
0.187
0.234
Inch
WBP-75
WBP-75
1103341
-
-
Delrin - Shoulderless Knu...
Stainless Steel
4.00
9.0
0.509
1.250
0.250
0.332
Inch
WBP-80
WBP-80
1103342
-
-
Delrin - Shoulderless Knu...
Stainless Steel
8.00
18.0
0.509
1.250
0.250
0.332
Inch
WBP-85
WBP-85
1103355
-
-
Shoulderless Knurled Pres...
Steel
0.75
2.0
0.215
0.500
0.094
0.121
Inch
WBP-90
WBP-90
1103356
-
-
Shoulderless Knurled Pres...
Steel
1.50
4.5
0.215
0.500
0.094
0.121
Inch
WBP-95
WBP-95
1103357
-
-
Shoulderless Knurled Pres...
Steel
1.25
3.0
0.259
0.580
0.125
0.168
Inch
WBP-100
WBP-100
1103358
-
-
Shoulderless Knurled Pres...
Steel
2.50
6.0
0.259
0.580
0.125
0.168
Inch
WBP-105
WBP-105
1103359
-
-
Shoulderless Knurled Pres...
Steel
2.50
7.0
0.384
0.900
0.187
0.234
Inch
WBP-110
WBP-110
1103360
-
-
Shoulderless Knurled Pres...
Steel
5.00
14.0
0.384
0.900
0.187
0.234
Inch
WBP-115
WBP-115
1103361
-
-
Shoulderless Knurled Pres...
Steel
4.00
9.0
0.509
1.250
0.250
0.332
Inch
WBP-120
WBP-120
1103362
-
-
Shoulderless Knurled Pres...
Steel
8.00
18.0
0.509
1.250
0.250
0.332
Inch
WBP-125
WBP-125
1103375
-
-
Shoulderless Knurled Pres...
Stainless Steel
0.75
2.0
0.215
0.500
0.094
0.121
Inch
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求