SKF-3011 - Ball Transfers - Spring Loaded
Essentra Components
Material Handling
Rollers & Bumpers
Ball Transfers
Ball Transfers - Spring Loaded
Powered by
CAD模型選擇
{essentra/l1_q00000000/l2_q03000000/l3_q03010000/p140490/skf-3011.prj},{NB=SKF-3011},{PN=SKF-3011},{AMERSID=1081197},{APACID=-},{EMEAID=-},{TYPE=A},{BALLDIA=0.75000000},{SUPPORTLOAD=22},{LOADTOFULLYDEPRE=66},{A=0.140},{B=2.030},{C=1.440},{D=2.620},{E=2.480},{F=0.31},{MOUNTINGHOLESIZE=0.270},{BCD=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BALLDIA
Ball Diameter Inch
[Inch]
SUPPORTLOAD
Support Load Lbs.
ⁿ/ₐ
LOADTOFULLYDEPRE
Load Lbs to Fully Depress
ⁿ/ₐ
A
A Ball Height
[Inch]
B
B Body Height
[Inch]
C
C Body Diameter
[Inch]
D
D Flange Diameter
[Inch]
E
E Overall Height
[Inch]
F
F Flange Height
[Inch]
MOUNTINGHOLESIZE
Mounting Hole Size
[Inch]
BCD
Bolt Circle Diameter
[Inch]
SKF-3011
SKF-3011
1081197
-
-
A
3/4
22
66
0.140
2.030
1.440
2.620
2.480
0.31
0.270
2.000
SKF-1018
SKF-1018
1081193
-
-
A
1
77
220
0.230
2.100
1.750
3.000
2.640
0.31
0.270
2.370
SKF-1028
SKF-1028
1081196
-
-
A
1 1/4
220
397
0.300
3.050
2.310
3.500
3.730
0.38
0.270
2.870
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求