WGL-150 - Gear Levers - Ball Knob
Essentra Components
Knobs, Handles & Grips
Levers
Gear Lever Assemblies & Shafts
Gear Levers
Gear Levers - Ball Knob
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n03000000/l3_n03050000/l4_n03050200/p131130/wgl-150.prj},{NB=WGL-180},{PN=WGL-180},{AMERSID=1043803},{APACID=-},{EMEAID=-},{A=0.470},{B=3.940},{C=M10 x 1.5},{D=2.560},{E=0.910},{F=0.550},{M=10},{R=1.56621386},{ANGLE=173.46336635}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A
A Arm Diameter
[Inch]
B
B Lever Length
[Inch]
C
C Stud Thread Size
ⁿ/ₐ
D
D Handle Length
[Inch]
E
E Diameter
[Inch]
F
F Stud Length
[Inch]
WGL-150
WGL-150
1043797
-
-
0.320
2.480
M6 x 1.0
1.570
0.710
0.350
WGL-155
WGL-155
1043798
-
-
0.320
3.150
M6 x 1.0
1.570
0.710
0.350
WGL-160
WGL-160
1043799
-
-
0.320
3.940
M6 x 1.0
1.570
0.710
0.350
WGL-165
WGL-165
1043800
-
-
0.390
3.150
M8 x 1.25
1.970
0.830
0.430
WGL-170
WGL-170
1043801
-
-
0.390
3.940
M8 x 1.25
1.970
0.830
0.430
WGL-175
WGL-175
1043802
-
-
0.390
4.920
M8 x 1.25
1.970
0.830
0.430
WGL-180
WGL-180
1043803
-
-
0.470
3.940
M10 x 1.5
2.560
0.910
0.550
WGL-185
WGL-185
1043804
-
-
0.470
4.920
M10 x 1.5
2.560
0.910
0.550
WGL-190
WGL-190
1043805
-
-
0.470
6.300
M10 x 1.5
2.560
0.910
0.550
WGL-195
WGL-195
1043806
-
-
0.550
4.920
M12 x 1.75
3.150
1.020
0.630
WGL-200
WGL-200
1043808
-
-
0.550
6.300
M12 x 1.75
3.150
1.020
0.630
WGL-205
WGL-205
1043809
-
-
0.550
7.870
M12 x 1.75
3.150
1.020
0.630
WGL-210
WGL-210
1043810
-
-
0.630
6.300
M14 x 2.0
3.540
1.100
0.710
WGL-220
WGL-220
1043811
-
-
0.630
9.840
M14 x 2.0
3.540
1.100
0.710
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求