ROC-8071-007 Washer Flat USS, SAE, SAE ROCKALLOY, USS ROCKALLOY, Stainless Steel - Fasteners Washers
Essentra Components
Fasteners
Washers, Spacers & Bushings
Washers
Flat Washers
Flat Washers - Metal
Powered by
CAD模型選擇
{essentra/l1_k00000000/l2_k10000000/l3_k10040000/l4_k10040600/p090895/roc-8071-007.prj},{NB=ROC-8073-031},{PN=ROC-8073-031},{AMERSID=1074558},{APACID=-},{EMEAID=-},{WASHERTYPE=SAE ROCKALLOY Flat Washers},{BOLTSIZE=0.37500000},{ID=0.40600},{OD=0.81200},{THICKNESS=0.06500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
WASHERTYPE
Washer Type
ⁿ/ₐ
BOLTSIZE
Bolt Size
[Inch]
ID
Inside Diameter
[Inch]
OD
Outside Diameter
[Inch]
THICKNESS
Thickness
[Inch]
ROC-8071-007
ROC-8071-007
1074542
-
-
SAE Flat Washers
6
0.15600
0.37500
0.04900
ROC-8071-009
ROC-8071-009
1074543
-
-
SAE Flat Washers
8
0.18800
0.43800
0.04900
ROC-8071-011
ROC-8071-011
1074544
-
-
SAE Flat Washers
10
0.29000
0.50000
0.04900
ROC-8071-013
ROC-8071-013
1074545
-
-
SAE Flat Washers
12
0.25000
0.56200
0.06500
ROC-8071-029
ROC-8071-029
1074546
-
-
SAE Flat Washers
1/4
0.28100
0.62500
0.06500
ROC-8071-030
ROC-8071-030
1074547
-
-
SAE Flat Washers
5/16
0.34400
0.68800
0.06500
ROC-8071-031
ROC-8071-031
1074548
-
-
SAE Flat Washers
3/8
0.40600
0.81200
0.06500
ROC-8071-032
ROC-8071-032
1074549
-
-
SAE Flat Washers
7/16
0.46900
0.92200
0.06500
ROC-8071-033
ROC-8071-033
1074550
-
-
SAE Flat Washers
1/2
0.53100
1.06200
0.09500
ROC-8071-034
ROC-8071-034
1074551
-
-
SAE Flat Washers
9/16
0.59400
1.15600
0.09500
ROC-8071-035
ROC-8071-035
1074552
-
-
SAE Flat Washers
5/8
0.65600
1.31200
0.09500
ROC-8071-036
ROC-8071-036
1074553
-
-
SAE Flat Washers
3/4
0.81200
1.46900
0.13400
ROC-8071-037
ROC-8071-037
1074554
-
-
SAE Flat Washers
7/8
0.93800
1.75000
0.13400
ROC-8071-038
ROC-8071-038
1074555
-
-
SAE Flat Washers
1
1.06200
2.00000
0.13400
ROC-8070-011
ROC-8070-011
1074531
-
-
USS Flat Washers
10
0.25000
0.56200
0.04900
ROC-8070-029
ROC-8070-029
1074532
-
-
USS Flat Washers
1/4
0.31200
0.73400
0.06500
ROC-8070-030
ROC-8070-030
1074533
-
-
USS Flat Washers
5/16
0.37500
0.87500
0.08300
ROC-8070-031
ROC-8070-031
1074534
-
-
USS Flat Washers
3/8
0.43800
1.00000
0.08300
ROC-8070-032
ROC-8070-032
1074535
-
-
USS Flat Washers
7/16
0.50000
1.25000
0.08300
ROC-8070-033
ROC-8070-033
1074536
-
-
USS Flat Washers
1/2
0.56200
1.37500
0.10900
ROC-8070-034
ROC-8070-034
1074537
-
-
USS Flat Washers
9/16
0.62500
1.46900
0.10900
ROC-8070-035
ROC-8070-035
1074538
-
-
USS Flat Washers
5/8
0.68800
1.75000
0.13400
ROC-8070-036
ROC-8070-036
1074539
-
-
USS Flat Washers
3/4
0.81200
2.00000
0.14800
ROC-8070-037
ROC-8070-037
1074540
-
-
USS Flat Washers
7/8
0.93800
2.25000
0.16500
ROC-8070-038
ROC-8070-038
1074541
-
-
USS Flat Washers
1
1.06200
2.50000
0.16500
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求