ROC-2801-037 - Hex Head Cap Screws - Metal
Essentra Components
Fasteners
Screws & Bolts
Screws
Cap Screws
Hex Head Cap Screws
Hex Head Cap Screws - Metal
Powered by
CAD模型選擇
{essentra/l1_k00000000/l2_k08000000/l3_k08020000/l4_k08020200/l5_k08020201/p090510/roc-2801-037.prj},{NB=ROC-2802-755},{PN=ROC-2802-755},{AMERSID=1134123},{APACID=-},{EMEAID=-},{LENGTH=30.000},{THREADSIZE=12.000},{THREAD=M12 x 1.25},{CAPSCREWDIA=M12},{THREADLENGTH=30.000},{WIDTHACROSSFLATS=18.000},{HEADHEIGHT=7.760},{PITCH=1.250},{THREADLENGT=30.000},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
LENGTH
Length
[mm]
THREAD
Thread
ⁿ/ₐ
CAPSCREWDIA
Cap Screw Diameter
ⁿ/ₐ
THREADLENGTH
Thread Length
[mm]
WIDTHACROSSFLATS
Width Across Flats
[mm]
HEADHEIGHT
Head Height
[mm]
ROC-2801-037
ROC-2801-037
1134000
-
-
10.000
M4 x 0.70
M4
10.000
7.000
3.000
ROC-2801-039
ROC-2801-039
1134001
-
-
16.000
M4 x 0.70
M4
16.000
7.000
3.000
ROC-2801-041
ROC-2801-041
1134002
-
-
20.000
M4 x 0.70
M4
20.000
7.000
3.000
ROC-2801-042
ROC-2801-042
1134003
-
-
25.000
M4 x 0.70
M4
14.000
7.000
3.000
ROC-2801-044
ROC-2801-044
1134004
-
-
35.000
M4 x 0.70
M4
14.000
7.000
3.000
ROC-2801-050
ROC-2801-050
1134005
-
-
10.000
M5 x 0.80
M5
10.000
8.000
3.650
ROC-2801-051
ROC-2801-051
1134006
-
-
12.000
M5 x 0.80
M5
12.000
8.000
3.650
ROC-2801-053
ROC-2801-053
1134007
-
-
16.000
M5 x 0.80
M5
16.000
8.000
3.650
ROC-2801-055
ROC-2801-055
1134008
-
-
20.000
M5 x 0.80
M5
20.000
8.000
3.650
ROC-2801-056
ROC-2801-056
1134009
-
-
25.000
M5 x 0.80
M5
25.000
8.000
3.650
ROC-2801-058
ROC-2801-058
1134010
-
-
30.000
M5 x 0.80
M5
16.000
8.000
3.650
ROC-2801-059
ROC-2801-059
1134011
-
-
35.000
M5 x 0.80
M5
16.000
8.000
3.650
ROC-2801-060
ROC-2801-060
1134012
-
-
40.000
M5 x 0.80
M5
16.000
8.000
3.650
ROC-2801-062
ROC-2801-062
1061890
-
-
50.000
M5 x 0.80
M5
16.000
8.000
3.650
ROC-2801-065
ROC-2801-065
1134013
-
-
10.000
M6 x 1.00
M6
10.000
10.000
4.150
ROC-2801-066
ROC-2801-066
1134014
-
-
12.000
M6 x 1.00
M6
12.000
10.000
4.150
ROC-2801-067
ROC-2801-067
1134015
-
-
16.000
M6 x 1.00
M6
16.000
10.000
4.150
ROC-2801-068
ROC-2801-068
1134016
-
-
18.000
M6 x 1.00
M6
18.000
10.000
4.150
ROC-2801-069
ROC-2801-069
1134017
-
-
20.000
M6 x 1.00
M6
20.000
10.000
4.150
ROC-2801-071
ROC-2801-071
1134018
-
-
25.000
M6 x 1.00
M6
25.000
10.000
4.150
ROC-2801-073
ROC-2801-073
1134019
-
-
30.000
M6 x 1.00
M6
18.000
10.000
4.150
ROC-2801-074
ROC-2801-074
1134020
-
-
35.000
M6 x 1.00
M6
18.000
10.000
4.150
ROC-2801-075
ROC-2801-075
1061891
-
-
40.000
M6 x 1.00
M6
18.000
10.000
4.150
ROC-2801-076
ROC-2801-076
1134021
-
-
45.000
M6 x 1.00
M6
18.000
10.000
4.150
ROC-2801-077
ROC-2801-077
1134022
-
-
50.000
M6 x 1.00
M6
18.000
10.000
4.150
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求