您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
BBC105A - Banjo Bolt Cap
Essentra Components
Caps, Plugs & Masking
Plastic Hydraulic Caps
Banjo Bolt Caps
Banjo Bolt Caps
Powered by
CAD模型選擇
{essentra/l1_f00000000/l2_f03000000/l3_f03010000/p050105/bbc105a.prj},{NB=BBC120A},{PN=BBC120A},{AMERSID=1036113},{APACID=-},{EMEAID=-},{MAT=Low-Density Polyethylene},{COLOR=Black},{BBD=M14},{A=0.535},{AM=13.6},{B=0.563},{BM=14.3},{C=1.024},{CM=26.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
BBD
Banjo Bolt Diameter
ⁿ/ₐ
A
A Cap Inside Diameter Inch
[Inch]
AM
A Cap Inside Diameter Metric
[mm]
B
B Washer Inside Diameter Inch
[Inch]
BM
B Washer Inside Diameter Metric
[mm]
C
C Washer Outside Diameter Inch
[Inch]
CM
C Washer Outside Diameter Metric
[mm]
BBC105A
BBC105A
1036110
-
-
Low-Density Polyethylene
Black
M8
0.307
7.8
0.327
8.3
0.650
16.5
BBC110A
BBC110A
1036111
-
-
Low-Density Polyethylene
Black
M10
0.378
9.6
0.406
10.3
0.866
22.0
BBC115A
BBC115A
1036112
-
-
Low-Density Polyethylene
Black
M12
0.457
11.6
0.484
12.3
0.945
24.0
BBC120A
BBC120A
1036113
-
-
Low-Density Polyethylene
Black
M14
0.535
13.6
0.563
14.3
1.024
26.0
110486
110486
-
-
1036114
Low-Density Polyethylene
Black
M8
0.307
7.8
0.327
8.3
0.650
16.5
110487
110487
-
-
1036115
Low-Density Polyethylene
Black
M10
0.378
9.6
0.406
10.3
0.866
22.0
110488
110488
-
-
1036116
Low-Density Polyethylene
Black
M12
0.457
11.6
0.484
12.3
0.945
24.0
110489
110489
-
-
1036117
Low-Density Polyethylene
Black
M14
0.535
13.6
0.563
14.3
1.024
26.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求