12004 - Butt Weld Caps
Essentra Components
Caps, Plugs & Masking
Pipe & Flange Protection Caps
Butt Weld Caps
Butt Weld Caps
Powered by
CAD模型選擇
{essentra/l1_f00000000/l2_f01000000/l3_f01010000/p050020/12004.prj},{NB=12009},{PN=12009},{AMERSID=-},{APACID=-},{EMEAID=1036887},{TYPE=1},{COLOR=Red},{SAE=3000},{ND=2},{D=2.756},{DM=70.0},{H=0.433},{HM=11.0},{OHT=13.000},{IHT=7.500},{ORR=1.750},{IR=0.750},{FANG=30.000},{FHT=1.300},{OD=73.400},{ID=70.400},{FID=69.200},{RDIA=31.000},{RHT=1.000},{R2=U},{R3=S}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
SAE
SAE psi
[psi]
ND
Nominal Diameter Inch
[mm]
D
d Inside Diameter Inch
[Inch]
DM
d Inside Diameter Metric
[mm]
H
h Inside Height Inch
[Inch]
HM
h Inside Height Metric
[mm]
12004
12004
-
-
1036882
1
Red
3000
1⁄2
1.181
30.0
0.354
9.0
12005
12005
-
-
1036883
1
Red
3000
3⁄4
1.457
37.0
0.354
9.0
12006
12006
-
-
1036884
1
Red
3000
1
1.732
44.0
0.394
10.0
12007
12007
-
-
1036885
1
Red
3000
1 1⁄4
1.969
50.0
0.394
10.0
12008
12008
-
-
1036886
1
Red
3000
1 1⁄2
2.362
60.0
0.394
10.0
12009
12009
-
-
1036887
1
Red
3000
2
2.756
70.0
0.433
11.0
12534
12534
-
-
1036888
1
Red
6000
1⁄2
1.252
31.8
0.303
7.7
12535
12535
-
-
1036889
1
Red
6000
3⁄4
1.626
41.3
0.343
8.7
12536
12536
-
-
1036890
1
Red
6000
1
1.874
47.6
0.374
9.5
12537
12537
-
-
1036891
1
Red
6000
1 1⁄4
2.126
54.0
0.406
10.3
12538
12538
-
-
1036892
1
Red
6000
1 1⁄2
2.500
63.5
0.496
12.6
12539
12539
-
-
1036893
1
Red
6000
2
3.126
79.4
0.496
12.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求