CTC-502 - Shaft Collars - Hex Bore Clamp, One-Piece
Essentra Components
Bearings & Power Transmission
Collars & Couplings
Shaft Collars
Shaft Collars - Hex Bore Clamp, One-Piece
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d04000000/l3_d04040000/p040700/ctc-502.prj},{NB=CTC-507},{PN=CTC-507},{AMERSID=1048496},{APACID=-},{EMEAID=-},{MATERIAL=Steel},{HEXBORE=1.00000000},{ID=1.0000},{OD=2.1250},{WIDTH=0.500},{SCREWSIZE=1/4-28},{SCREW_SKETCH5=0.250},{HEAD_SKETCH5=0.376875},{HEADHEIGHT_SKETC=0.1250},{PITCHHELIXS1=0.0357142857142857},{C1=0.57735027}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HEXBORE
Hex Bore
[Inch]
ID
Inside Diameter
[Inch]
OD
Outside Diameter
[Inch]
WIDTH
Width
[Inch]
SCREWSIZE
Screw Size
ⁿ/ₐ
CTC-502
CTC-502
1048492
-
-
Steel
3/8
0.3750
1.0630
0.313
6-32
CTC-503
CTC-503
1048493
-
-
Steel
1/2
0.5000
1.2500
0.375
8-32
CTC-505
CTC-505
1048494
-
-
Steel
3/4
0.7500
1.8750
0.500
1/4-28
CTC-506
CTC-506
1048495
-
-
Steel
7/8
0.8750
2.0000
0.500
1/4-28
CTC-507
CTC-507
1048496
-
-
Steel
1
1.0000
2.1250
0.500
1/4-28
CTC-601
CTC-601
1048497
-
-
Stainless
5/16
0.3125
0.8130
0.250
4-40
CTC-602
CTC-602
1048498
-
-
Stainless
3/8
0.3750
1.0625
0.313
6-32
CTC-603
CTC-603
1091547
-
-
Stainless
1/2
0.5000
1.2500
0.375
8-32
CTC-604
CTC-604
1048499
-
-
Stainless
5/8
0.6250
1.5000
0.406
10-32
CTC-605
CTC-605
1091548
-
-
Stainless
3/4
0.7500
1.8750
0.500
1/4-28
CTC-607
CTC-607
1048500
-
-
Stainless
1
1.0000
2.1250
0.500
1/4-28
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求