IP-160 - Flange Bearings - Two-Bolt Flange, Thermoplastic
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Rotary Bearings
Mounted Bearings
Flange Bearings
Flange Bearings - Two-Bolt Flange, Thermoplastic
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01050000/l4_d01050100/l5_d01050101/p040415/ip-160_asmtab.prj},{NB=IP-175},{PN=IP-175},{AMERSID=1046189},{APACID=-},{EMEAID=-},{TYPE=Stainless Steel Bearing Inserts},{BOREI=1 7/16},{BOREM=MIN},{A=6 15/32},{B=5 1/8},{C=5/8},{D=1 9/32},{E=1 23/32},{G=33/64},{K=0.689},{PPATH=../p040385/p040385_asm_dir/ip-160/ip-160_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TYPE
Bearing Type
ⁿ/ₐ
BOREI
Bore Inch
ⁿ/ₐ
BOREM
Bore mm
[Inch]
A
A Length
ⁿ/ₐ
B
B Hole Spacing
ⁿ/ₐ
C
C Flange Height
ⁿ/ₐ
D
D Body Height
ⁿ/ₐ
E
E Overall Height
ⁿ/ₐ
G
G Hole Size
ⁿ/ₐ
K
K Bearing Height to Center
[Inch]
IP-160
IP-160
1046174
-
-
Stainless Steel Bearing I...
1/2
4 7/16
3 17/32
7/16
1 1/32
1 21/64
7/16
0.500
IP-161
IP-161
1046175
-
-
Stainless Steel Bearing I...
5/8
4 7/16
3 17/32
7/16
1 1/32
1 21/64
7/16
0.500
IP-162
IP-162
1046176
-
-
Stainless Steel Bearing I...
3/4
4 7/16
3 17/32
7/16
1 1/32
1 21/64
7/16
0.500
IP-163
IP-163
1046177
-
-
Stainless Steel Bearing I...
20
113
89.7
11
26
33.7
11
12.700
IP-164
IP-164
1046178
-
-
Stainless Steel Bearing I...
7/8
5 1/8
3 57/64
17/32
1 5/32
1 7/16
7/16
0.563
IP-165
IP-165
1046179
-
-
Stainless Steel Bearing I...
25
130
98.8
13
29
36.5
11
14.300
IP-166
IP-166
1046180
-
-
Stainless Steel Bearing I...
1
5 1/8
3 57/64
17/32
1 5/32
1 7/16
7/16
0.563
IP-167
IP-167
1046181
-
-
Stainless Steel Bearing I...
1 1/8
5 13/16
4 19/32
17/32
1 7/32
1 39/64
7/16
0.626
IP-168
IP-168
1046182
-
-
Stainless Steel Bearing I...
30
148
116.7
13
31
40.9
11
15.900
IP-169
IP-169
1046183
-
-
Stainless Steel Bearing I...
1 3/16
5 13/16
4 19/32
17/32
1 7/32
1 39/64
7/16
0.626
IP-170
IP-170
1046184
-
-
Stainless Steel Bearing I...
1 1/4
5 13/16
4 19/32
17/32
1 7/32
1 39/64
7/16
0.626
IP-171
IP-171
1046185
-
-
Stainless Steel Bearing I...
1 1/4
6 15/32
5 1/8
5/8
1 9/32
1 23/32
33/64
0.689
IP-172
IP-172
1046186
-
-
Stainless Steel Bearing I...
1 5/16
6 15/32
5 1/8
5/8
1 9/32
1 23/32
33/64
0.689
IP-173
IP-173
1046187
-
-
Stainless Steel Bearing I...
1 3/8
6 15/32
5 1/8
5/8
1 9/32
1 23/32
33/64
0.689
IP-174
IP-174
1046188
-
-
Stainless Steel Bearing I...
35
164
130.2
16
33
43.5
13
17.500
IP-175
IP-175
1046189
-
-
Stainless Steel Bearing I...
1 7/16
6 15/32
5 1/8
5/8
1 9/32
1 23/32
33/64
0.689
IP-176
IP-176
1046190
-
-
Stainless Steel Bearing I...
1 1/2
6 7/8
5 21/32
25/32
1 15/32
2 3/64
35/64
0.748
IP-177
IP-177
1046191
-
-
Stainless Steel Bearing I...
40
175
143.7
20
37
52
14
19.000
IP-242
IP-242
1046192
-
-
Hard Chrome Coated Bearin...
3/4
4 7/16
3 17/32
7/16
1 1/32
1 21/64
7/16
0.500
IP-243
IP-243
1046193
-
-
Hard Chrome Coated Bearin...
20
113
89.7
11
26
33.7
11
12.700
IP-244
IP-244
1046194
-
-
Hard Chrome Coated Bearin...
7/8
5 1/8
3 57/64
17/32
1 5/32
1 7/16
7/16
0.563
IP-245
IP-245
1046195
-
-
Hard Chrome Coated Bearin...
25
130
98.8
13
29
36.5
11
14.300
IP-246
IP-246
1046196
-
-
Hard Chrome Coated Bearin...
1
5 1/8
3 57/64
17/32
1 5/32
1 7/16
7/16
0.563
IP-247
IP-247
1046197
-
-
Hard Chrome Coated Bearin...
1 1/8
5 13/16
4 19/32
17/32
1 7/32
1 39/64
7/16
0.626
IP-248
IP-248
1046198
-
-
Hard Chrome Coated Bearin...
30
148
116.7
13
31
40.9
11
15.900
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求