PBC-305 - Flanged Pillow Blocks - Self-Aligning
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Linear Bearings
Linear Pillow Blocks & Flanged Bearings
Flanged Pillow Blocks
Flanged Pillow Blocks - Self-Aligning
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01030000/l4_d01030400/l5_d01030402/p040175/pbc-305.prj},{NB=PBC-305},{PN=PBC-305},{AMERSID=1047039},{APACID=-},{EMEAID=-},{ND=0.50000000},{B=1.630},{C=1.250},{D=1.250},{E=0.250},{F=no. 8},{L=1.687},{MSL=975},{FSKETCH2=0.19900},{BEARINGLENGTHSKE=1.250},{BEARINGOUTSIDEDI=0.8750}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
ND
Nominal Diameter
[Inch]
B
B Length
[Inch]
C
C Hole Spacing
[Inch]
D
D Outside Diameter
[Inch]
E
E Flange Thickness
[Inch]
F
F Hole Size
ⁿ/ₐ
L
L Height
[Inch]
MSL
Maximum Static Load
ⁿ/ₐ
PBC-305
PBC-305
1047039
-
-
1/2
1.630
1.250
1.250
0.250
no. 8
1.687
975
PBC-310
PBC-310
1047040
-
-
3/4
2.380
1.750
1.750
0.375
no. 10
2.067
1.470
PBC-315
PBC-315
1047041
-
-
1
2.750
2.125
2.250
0.500
1/4
2.812
1.905
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求