目錄: ENS
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ENS
CEOT - Demountable guide pillar WDX 13-65
ENS
AUTO Automotive guide elements
Powered by
CAD模型選擇
{ens/auto/ceot.prj},{NB=CEOT50224},{CODE=CEOT50224},{D1=50},{L1=224},{D2=50},{D3=60},{R=46.5},{L2=70},{L3=10},{WEIGHT=3.47},{MAT=1.7131 58÷62 HRC},{M=0},{RIMBA=2.5},{RIMBB=10},{RINV=2.5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
[mm]
L1
[mm]
D2
[mm]
D3
[mm]
R
[mm]
L2
[mm]
L3
[mm]
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
CEOT25125
CEOT25125
25
125
25
33
34.0
40
4
0.48
1.7131 58÷62 HRC
CEOT25140
CEOT25140
25
140
25
33
34.0
40
4
0.54
1.7131 58÷62 HRC
CEOT25160
CEOT25160
25
160
25
33
34.0
40
4
0.62
1.7131 58÷62 HRC
CEOT25180
CEOT25180
25
180
25
33
34.0
40
4
0.70
1.7131 58÷62 HRC
CEOT25200
CEOT25200
25
200
25
33
34.0
40
4
0.77
1.7131 58÷62 HRC
CEOT25224
CEOT25224
25
224
25
33
34.0
40
4
0.87
1.7131 58÷62 HRC
CEOT32140
CEOT32140
32
140
32
40
37.5
45
8
0.89
1.7131 58÷62 HRC
CEOT32160
CEOT32160
32
160
32
40
37.5
45
8
1.01
1.7131 58÷62 HRC
CEOT32180
CEOT32180
32
180
32
40
37.5
45
8
1.14
1.7131 58÷62 HRC
CEOT32200
CEOT32200
32
200
32
40
37.5
45
8
1.27
1.7131 58÷62 HRC
CEOT32224
CEOT32224
32
224
32
40
37.5
45
8
1.42
1.7131 58÷62 HRC
CEOT32250
CEOT32250
32
250
32
40
37.5
45
8
1.59
1.7131 58÷62 HRC
CEOT40160
CEOT40160
40
160
40
50
41.5
56
8
1.59
1.7131 58÷62 HRC
CEOT40180
CEOT40180
40
180
40
50
41.5
56
8
1.78
1.7131 58÷62 HRC
CEOT40200
CEOT40200
40
200
40
50
41.5
56
8
1.98
1.7131 58÷62 HRC
CEOT40224
CEOT40224
40
224
40
50
41.5
56
8
2.22
1.7131 58÷62 HRC
CEOT40250
CEOT40250
40
250
40
50
41.5
56
8
2.48
1.7131 58÷62 HRC
CEOT40280
CEOT40280
40
280
40
50
41.5
56
8
2.77
1.7131 58÷62 HRC
CEOT50160
CEOT50160
50
160
50
60
46.5
70
10
2.48
1.7131 58÷62 HRC
CEOT50180
CEOT50180
50
180
50
60
46.5
70
10
2.79
1.7131 58÷62 HRC
CEOT50200
CEOT50200
50
200
50
60
46.5
70
10
3.10
1.7131 58÷62 HRC
CEOT50224
CEOT50224
50
224
50
60
46.5
70
10
3.47
1.7131 58÷62 HRC
CEOT50250
CEOT50250
50
250
50
60
46.5
70
10
3.87
1.7131 58÷62 HRC
CEOT50280
CEOT50280
50
280
50
60
46.5
70
10
4.34
1.7131 58÷62 HRC
CEOT50315
CEOT50315
50
315
50
60
46.5
70
10
4.88
1.7131 58÷62 HRC
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求