1399WZ
EMUGE-FRANKEN
FRANKEN
HSS End Mills and Slot Drills
Powered by
CAD模型選擇
{emuge/franken/hss-schaft-20und20langlochfre4ser/1399wz.prj},{NB=1399WZ.020040},{SHA256=6yv3hwPeeXNMJZVgi5ce+XZrdtgD+nwnQPRsBtWj64A=},{INAME=1399WZ_020040_gen},{NAME=1399WZ_020040_gen},{DOC=1399wz/1399wz_020040.pdf},{NSM=DIN4000-82},{J21=1399WZ.020040},{J22=Torusfräser},{J3=F},{BLD=6},{H3=HSS},{J1=DIN 844},{J11=L},{J6=ZYL02001005},{J8=FEC, FDR},{A1=20},{B2=75},{B3=91},{B5=141},{B71=75},{C11=ZYL},{C12=10},{C2=200},{C3=20},{C31=h6},{F1=R},{F21=4},{F22=4},{F3=R},{G1=4},{H11=HSSE-PM},{H22=0},{H5=TIALN},{DXF=1399wz/1399wz_020040.dxf},{XML=1399wz/1399wz_020040.xml},{CSV=1399wz/1399wz_020040.csv},{STP=1399wz/1399wz_020040_gen.stp}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
NSM
Standard of Characteristics
ⁿ/ₐ
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J1
Standard Number
ⁿ/ₐ
J11
Standard Code Letter
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
J8
Treatment
ⁿ/ₐ
A1
Cutting Diameter
[mm]
B2
Cuttingedge Length, max.
[mm]
B3
Protruding Length
[mm]
B5
Overall Length
ⁿ/ₐ
B71
Functional Length
ⁿ/ₐ
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
F1
Cutting Direction
ⁿ/ₐ
F21
Face Effective Cutting Edge Count
ⁿ/ₐ
F22
Peripheral Effective Cutting Edge Count
ⁿ/ₐ
F3
Flute Helix Hand
ⁿ/ₐ
G1
Corner Radius
[mm]
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
1399WZ.016020
DIN4000-82
1399WZ.016020
Torusfräser
F
6
HSS
DIN 844
L
ZYL01601005
FEC, FDR
16
63
75
123
63
ZYL
10
160
16
h6
R
4
4
R
2
HSSE-PM
0
TIALN
1399WZ.016040
DIN4000-82
1399WZ.016040
Torusfräser
F
6
HSS
DIN 844
L
ZYL01601005
FEC, FDR
16
63
75
123
63
ZYL
10
160
16
h6
R
4
4
R
4
HSSE-PM
0
TIALN
1399WZ.020020
DIN4000-82
1399WZ.020020
Torusfräser
F
6
HSS
DIN 844
L
ZYL02001005
FEC, FDR
20
75
91
141
75
ZYL
10
200
20
h6
R
4
4
R
2
HSSE-PM
0
TIALN
1399WZ.020040
DIN4000-82
1399WZ.020040
Torusfräser
F
6
HSS
DIN 844
L
ZYL02001005
FEC, FDR
20
75
91
141
75
ZYL
10
200
20
h6
R
4
4
R
4
HSSE-PM
0
TIALN
1399WZ.025020
DIN4000-82
1399WZ.025020
Torusfräser
F
6
HSS
DIN 844
L
ZYL02501005
FEC, FDR
25
90
110
166
90
ZYL
10
250
25
h6
R
5
5
R
2
HSSE-PM
0
TIALN
1399WZ.025040
DIN4000-82
1399WZ.025040
Torusfräser
F
6
HSS
DIN 844
L
ZYL02501005
FEC, FDR
25
90
110
166
90
ZYL
10
250
25
h6
R
5
5
R
4
HSSE-PM
0
TIALN
1399WZ.032020
DIN4000-82
1399WZ.032020
Torusfräser
F
6
HSS
DIN 844
L
ZYL03201005
FEC, FDR
32
106
126
186
106
ZYL
10
320
32
h6
R
6
6
R
2
HSSE-PM
0
TIALN
1399WZ.032040
DIN4000-82
1399WZ.032040
Torusfräser
F
6
HSS
DIN 844
L
ZYL03201005
FEC, FDR
32
106
126
186
106
ZYL
10
320
32
h6
R
6
6
R
4
HSSE-PM
0
TIALN
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求