Rekord 2A-H-LS-NT
EMUGE-FRANKEN
EMUGE
M/C Tap
M,MF
EMUGE-H
Powered by
CAD模型選擇
{emuge/emuge/gewindebohrer/m2cmf/emuge-h/rekord202a-h-ls-nt.prj},{NB=C2100501.0112},{SHA256=qe+BF+KmhMnVEcGpyFkpLRGfFViS+IOJ0Or9M/ERsww=},{INAME=C2100501_0112_gen},{NAME=C2100501_0112_gen},{DOC=rekord202a-h-ls-nt/c2100501_0112.pdf},{J21=C2100501.0112},{J22=Rek.2A-H-LS-NT},{J3=E},{BLD=1},{H3=HSSE},{J6=ZYL00902105},{A1=M},{A21=12},{A3=1.75},{A5=6HX},{A8=7.0},{B3=224},{C11=ZYL},{C12=21},{C2=0090},{C3=9.0},{C31=h9},{D2=N},{D7=0.111},{F1=R},{G3=C},{H11=HSS-E},{H22=0},{H5=NT},{NSM=DIN4000-80},{DXF=rekord202a-h-ls-nt/c2100501_0112.dxf},{XML=rekord202a-h-ls-nt/c2100501_0112.xml},{CSV=rekord202a-h-ls-nt/c2100501_0112.csv},{STP=rekord202a-h-ls-nt/c2100501_0112_gen.stp}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
A1
Thread Form Type
ⁿ/ₐ
A21
Thread Diameter Metric
[mm]
A3
Thread Pitch
[mm]
A5
Thread Tolerance Class
ⁿ/ₐ
A8
Wrench Size
[mm]
B3
Overall Length
[mm]
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
D2
Flute Helix Hand
ⁿ/ₐ
D7
Weight of Item
[kg]
F1
Cutting Direction
ⁿ/ₐ
G3
Plug Style
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
NSM
Standard of Characteristics
ⁿ/ₐ
C2100501.0060
C2100501.0060
Rek.2A-H-LS-NT
E
1
HSSE
ZYL00452105
M
6
1.00
6HX
3.4
160
ZYL
21
45
4.5
h9
N
0.019
R
C
HSS-E
0
NT
DIN4000-80
C2100501.0080
C2100501.0080
Rek.2A-H-LS-NT
E
1
HSSE
ZYL00602105
M
8
1.25
6HX
4.9
180
ZYL
21
60
6.0
h9
N
0.038
R
C
HSS-E
0
NT
DIN4000-80
C2100501.0100
C2100501.0100
Rek.2A-H-LS-NT
E
1
HSSE
ZYL00702105
M
10
1.50
6HX
5.5
200
ZYL
21
70
7.0
h9
N
0.030
R
C
HSS-E
0
NT
DIN4000-80
C2100501.0112
C2100501.0112
Rek.2A-H-LS-NT
E
1
HSSE
ZYL00902105
M
12
1.75
6HX
7.0
224
ZYL
21
0090
9.0
h9
N
0.111
R
C
HSS-E
0
NT
DIN4000-80
C2100501.0114
C2100501.0114
Rek.2A-H-LS-NT
E
1
HSSE
ZYL01102105
M
14
2.00
6HX
9.0
224
ZYL
21
0110
11.0
h9
N
0.159
R
C
HSS-E
0
NT
DIN4000-80
C2100501.0116
C2100501.0116
Rek.2A-H-LS-NT
E
1
HSSE
ZYL01202105
M
16
2.00
6HX
9.0
224
ZYL
21
0120
12.0
h9
N
0.190
R
C
HSS-E
0
NT
DIN4000-80
C2100501.0118
C2100501.0118
Rek.2A-H-LS-NT
E
1
HSSE
ZYL01402105
M
18
2.50
6HX
11.0
250
ZYL
21
0140
14.0
h9
N
0.287
R
C
HSS-E
0
NT
DIN4000-80
C2100501.0120
C2100501.0120
Rek.2A-H-LS-NT
E
1
HSSE
ZYL01602105
M
20
2.50
6HX
12.0
280
ZYL
21
0160
16.0
h9
N
0.417
R
C
HSS-E
0
NT
DIN4000-80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求