Model 43991 - CYLINDRICAL COUPLING NUT ZINC PLATED STEEL
EMILE MAURIN - Fixation Bâtiment et Infrastructure
supporting
Accessories
Powered by
CAD模型選擇
{emile_maurin_fix_infra/supportage/accessoire/43991.prj},{NB=emile_maurin_fix_infra_439918X30_400},{DES=Manchon cylindrique taraudé},{NORME1=-},{NORME2=-},{MATIERE=Acier},{REVETEMENT=Zn},{CERTIFICATION=-},{MARQUE=-},{REF=439918X30},{LODLEVEL=400},{D=M8},{D1=11},{L=30},{DX=8.000},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
D
nominal
[mm]
D1
[mm]
L
[mm]
emile_maurin_439914X20
Manchon cylindrique tarau...
-
-
Acier
Zn
-
-
439914X20
M4
7
20
emile_maurin_439914X30
Manchon cylindrique tarau...
-
-
Acier
Zn
-
-
439914X30
M4
7
30
emile_maurin_439915X30
Manchon cylindrique tarau...
-
-
Acier
Zn
-
-
439915X30
M5
8
30
emile_maurin_439916X20
Manchon cylindrique tarau...
-
-
Acier
Zn
-
-
439916X20
M6
10
20
emile_maurin_439916X30
Manchon cylindrique tarau...
-
-
Acier
Zn
-
-
439916X30
M6
10
30
emile_maurin_439918X20
Manchon cylindrique tarau...
-
-
Acier
Zn
-
-
439918X20
M8
11
20
emile_maurin_439918X30
Manchon cylindrique tarau...
-
-
Acier
Zn
-
-
439918X30
M8
11
30
emile_maurin_4399110X30
Manchon cylindrique tarau...
-
-
Acier
Zn
-
-
4399110X30
M10
13
30
emile_maurin_4399112X30
Manchon cylindrique tarau...
-
-
Acier
Zn
-
-
4399112X30
M12
15
30
emile_maurin_4399112X40
Manchon cylindrique tarau...
-
-
Acier
Zn
-
-
4399112X40
M12
15
40
emile_maurin_4399114X30
Manchon cylindrique tarau...
-
-
Acier
Zn
-
-
4399114X30
M14
18
30
emile_maurin_4399116X35
Manchon cylindrique tarau...
-
-
Acier
Zn
-
-
4399116X35
M16
22
35
emile_maurin_4399116X40
Manchon cylindrique tarau...
-
-
Acier
Zn
-
-
4399116X40
M16
22
40
emile_maurin_4399116X50
Manchon cylindrique tarau...
-
-
Acier
Zn
-
-
4399116X50
M16
22
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求