Model 62443 - Pan head self drilling screw square recess - DIN 7504 M - AISI 410
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Stainless steel fasteners
Machine screws-Tapping screws-self-piercing screws
Stainless steel A2
Powered by
CAD模型選擇
{emile_maurin_fix_infra/fix_inox/vis_metaux/inox_a2/62443.prj},{NB=emile_maurin_fix_infra_624434,8X16_400},{DES=Vis autoperceuse tête cylindrique carrée},{NORME1=DIN 7504 M},{NORME2=-},{MATIERE=AISI 410},{REVETEMENT=-},{CERTIFICATION=-},{MARQUE=-},{REF=624434,8X16},{LODLEVEL=400},{DXL=4.8x16},{KR=1},{D=4.8},{DK=9.5},{L=16.0},{D3=3.580},{P=1.600},{DK1=9.500},{LG=5.800},{DP=4.100},{A=1.600},{K=3.55},{K1=3.7},{R=0.200},{RF=8.000},{MH=4.900},{TH=2.900},{MZ=3.000},{TZ=1.800},{MAT=0.000},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Revętement
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
D
Nominal diameter
[mm]
DK
Diameter of the head
[mm]
L
Length
[mm]
K
Head height
[mm]
emile_maurin_624434,2X13
Vis autoperceuse tête cyl...
DIN 7504 M
-
AISI 410
-
-
-
624434,2X13
4.2x13
4.2
8.2
13.0
3.05
emile_maurin_624434,2X16
Vis autoperceuse tête cyl...
DIN 7504 M
-
AISI 410
-
-
-
624434,2X16
4.2x16
4.2
8.2
16.0
3.05
emile_maurin_624434,2X19
Vis autoperceuse tête cyl...
DIN 7504 M
-
AISI 410
-
-
-
624434,2X19
4.2x19
4.2
8.2
19.0
3.05
emile_maurin_624434,2X25
Vis autoperceuse tête cyl...
DIN 7504 M
-
AISI 410
-
-
-
624434,2X25
4.2x25
4.2
8.2
25.0
3.05
emile_maurin_624434,8X16
Vis autoperceuse tête cyl...
DIN 7504 M
-
AISI 410
-
-
-
624434,8X16
4.8x16
4.8
9.5
16.0
3.55
emile_maurin_624434,8X19
Vis autoperceuse tête cyl...
DIN 7504 M
-
AISI 410
-
-
-
624434,8X19
4.8x19
4.8
9.5
19.0
3.55
emile_maurin_624434,8X25
Vis autoperceuse tête cyl...
DIN 7504 M
-
AISI 410
-
-
-
624434,8X25
4.8x25
4.8
9.5
25.0
3.55
emile_maurin_624434,8X32
Vis autoperceuse tête cyl...
DIN 7504 M
-
AISI 410
-
-
-
624434,8X32
4.8x32
4.8
9.5
32.0
3.55
emile_maurin_624434,8X38
Vis autoperceuse tête cyl...
DIN 7504 M
-
AISI 410
-
-
-
624434,8X38
4.8x38
4.8
9.5
38.0
3.55
emile_maurin_624434,8X50
Vis autoperceuse tête cyl...
DIN 7504 M
-
AISI 410
-
-
-
624434,8X50
4.8x50
4.8
9.5
50.0
3.55
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求