Model 62511 - Plain washer large type DIN 9021 - Stainless steel A2
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Stainless steel fasteners
washer
Stainless steel A2
Powered by
CAD模型選擇
{emile_maurin_fix_infra/fix_inox/rondelle/inox_a2/62511.prj},{NB=emile_maurin_fix_infra_6251110_400},{DES=Rondelle plate large},{NORME1=DIN 9021},{NORME2=-},{MATIERE=Inox A2},{REVETEMENT=-},{CERTIFICATION=-},{MARQUE=-},{REF=6251110},{LODLEVEL=400},{D=10.0},{D1=10.5},{D2=30.00},{S=2.5},{NENN=10.500},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 1
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
D
Nominal diameter
ⁿ/ₐ
D1
Inside Diameter
[mm]
D2
Outside diameter
[mm]
S
Height
[mm]
emile_maurin_625112,5
Rondelle plate large
DIN 9021
-
Inox A2
-
-
-
625112,5
2.5
2.7
8.00
0.8
emile_maurin_625113
Rondelle plate large
DIN 9021
-
Inox A2
-
-
-
625113
3.0
3.2
9.00
0.8
emile_maurin_625114
Rondelle plate large
DIN 9021
-
Inox A2
-
-
-
625114
4.0
4.3
12.00
1.0
emile_maurin_625115
Rondelle plate large
DIN 9021
-
Inox A2
-
-
-
625115
5.0
5.3
15.00
1.2
emile_maurin_625116
Rondelle plate large
DIN 9021
-
Inox A2
-
-
-
625116
6.0
6.4
18.00
1.6
emile_maurin_625118
Rondelle plate large
DIN 9021
-
Inox A2
-
-
-
625118
8.0
8.4
24.00
2.0
emile_maurin_6251110
Rondelle plate large
DIN 9021
-
Inox A2
-
-
-
6251110
10.0
10.5
30.00
2.5
emile_maurin_6251112
Rondelle plate large
DIN 9021
-
Inox A2
-
-
-
6251112
12.0
13.0
37.00
3.0
emile_maurin_6251114
Rondelle plate large
DIN 9021
-
Inox A2
-
-
-
6251114
14.0
15.0
44.00
3.0
emile_maurin_6251116
Rondelle plate large
DIN 9021
-
Inox A2
-
-
-
6251116
16.0
17.0
50.00
3.0
emile_maurin_6251118
Rondelle plate large
DIN 9021
-
Inox A2
-
-
-
6251118
18.0
20.0
56.00
4.0
emile_maurin_6251120
Rondelle plate large
DIN 9021
-
Inox A2
-
-
-
6251120
20.0
22.0
60.00
4.0
emile_maurin_6251124
Rondelle plate large
DIN 9021
-
Inox A2
-
-
-
6251124
24.0
26.0
72.00
5.0
emile_maurin_6251130
Rondelle plate large
DIN 9021
-
Inox A2
-
-
-
6251130
30.0
33.0
92.00
6.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求