目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 74998DP - Rondelle autobloquante collée X séries NORD-LOCK® - Acier - Delta Protekt 600 HBS
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Rondelle
Rondelles autobloquantes
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/rondelles/autobloquante/74998dp.prj},{NB=emile_maurin_74998DP 10},{REF=74998DP 10},{MAT=Acier},{D=10},{D1=10.5},{D2=16.6},{S=3.0},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
S
[mm]
Emile Maurin 74998DP 8
74998DP 8
Acier
8
8.4
13.5
2.3
Emile Maurin 74998DP 10
74998DP 10
Acier
10
10.5
16.6
3.0
Emile Maurin 74998DP 12
74998DP 12
Acier
12
12.5
19.5
3.5
Emile Maurin 74998DP 16
74998DP 16
Acier
16
16.6
25.4
4.8
Emile Maurin 74998DP 20
74998DP 20
Acier
20
20.7
30.7
6.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求