目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 17550 - Rivet multigrip Tête large - Alu tige inox
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Rivetage - Sertissage
Rivets
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/rivetage/rivets/17550.prj},{NB=emile_maurin_175504,8X17_12},{REF=175504,8X17},{EX=de 6 à 12.5},{E=12},{D1=4.8},{L=17},{D2=16},{K=1.80},{EXX=12,[6:12.5]},{C=1500},{T=2400},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Reference
ⁿ/ₐ
EX
Valeur epaisseur mini/maxi
[mm]
D1
[mm]
L
[mm]
D2
[mm]
C
Effort de Cisaillement
[N]
T
Effort de Traction
[N]
Emile Maurin 175504,8X10,...
175504,8X10,5
de 1.5 à 6
4.8
10.5
16
1500
2400
Emile Maurin 175504,8X17
175504,8X17
de 6 à 12.5
4.8
17
16
1500
2400
Emile Maurin 175504,8X19
175504,8X19
de 8.5 à 16
4.8
19
16
1500
2400
Emile Maurin 175504,8X25
175504,8X25
de 12 à 19.5
4.8
25
16
1500
2400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求