目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 19766 - Ecrou noyé RIVKLE® Cylindrique moleté tête fine - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Rivetage - Sertissage
Ecrous noyés
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/rivetage/ecrou_noye_rivkle/19766.prj},{NB=emile_maurin_19766OM5,0,7-3,3},{REF=19766OM5,0,7-3,3},{MAT=Inox A2},{D=5},{L=12.30},{B=8.0},{E=0.7-3.3},{DIA=7},{S=4.4-e},{L2=8},{EMAX=0.5},{INFOS=INFOTEXTE},{E1=0.3},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
L
[mm]
B
[mm]
E
e
[mm]
DIA
Diamètre de perçage +0.1/0
[mm]
S
[mm]
L2
[mm]
EMAX
[mm]
INFOS
Informations
ⁿ/ₐ
Emile Maurin 19766OM4,0,7...
19766OM4,0,7-3,0
Inox A2
4
11.60
7.0
0.4-3.0
6
4.0-e
7.5
0.5
INFOTEXTE
Emile Maurin 19766OM5,0,7...
19766OM5,0,7-3,3
Inox A2
5
12.30
8.0
0.7-3.3
7
4.4-e
8
0.5
INFOTEXTE
Emile Maurin 19766OM6,0,7...
19766OM6,0,7-3,3
Inox A2
6
14.50
10.0
0.7-3.3
9
5.7-e
8.6
0.6
INFOTEXTE
Emile Maurin 19766OM8,0,7...
19766OM8,0,7-3,3
Inox A2
8
16.10
12.0
0.7-3.3
11
6.5-e
9.5
0.6
INFOTEXTE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求