目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 79231 - Epingle d'axe - Acier Zn
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Goupilles et circlips
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/goupille_circlips/79231.prj},{NB=emile_maurin_R40202,4},{REF=R40202,4},{MAT=Acier zingué},{D=2.4},{L=60},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Diamètre
[mm]
L
Longueur
[mm]
Emile Maurin R40150,9
R40150,9
Acier zingué
0.9
22
Emile Maurin R40171,5
R40171,5
Acier zingué
1.5
37
Emile Maurin R40181,8
R40181,8
Acier zingué
1.8
46
Emile Maurin R40192
R40192
Acier zingué
2.0
53
Emile Maurin R40202,4
R40202,4
Acier zingué
2.4
60
Emile Maurin R40212,7
R40212,7
Acier zingué
2.7
70
Emile Maurin R40223
R40223
Acier zingué
3.0
73
Emile Maurin R40233,5
R40233,5
Acier zingué
3.5
84
Emile Maurin R40244
R40244
Acier zingué
4.0
96
Emile Maurin R40254,5
R40254,5
Acier zingué
4.5
115
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求