目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 83500 - Ecrou à grandes oreilles - Nylon 6.6 Naturel
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en plastique
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_plastique/83500.prj},{NB=emile_maurin_835006},{REF=835006},{MAT=Nylon 6.6},{IDNR=},{D=6},{D1=4.134},{P=1.000},{DW=12.000},{D2=10.000},{BF=32.000},{G1=2.500},{G2=3.000},{M=16.000},{H=8.000},{R1=5.000},{R3=1.000},{R4=3.000},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
Emile Maurin 835006
835006
Nylon 6.6
6
Emile Maurin 835008
835008
Nylon 6.6
8
Emile Maurin 8350010
8350010
Nylon 6.6
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求