目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 81800 - Rondelle TPR - Caoutchouc thermoplastique noir
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en plastique
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_plastique/81800.prj},{NB=emile_maurin_818008,4X16X1,6},{REF=818008,4X16X1,6},{D1=8.4},{D2=16},{H=1.6},{TAILLE=M8},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
D1
[mm]
D2
[mm]
H
[mm]
TAILLE
[mm]
Emile Maurin 818003,2X7X0...
818003,2X7X0,5
3.2
7
0.5
M3
Emile Maurin 818003,2X8X0...
818003,2X8X0,8
3.2
8
0.8
M3
Emile Maurin 818003,2X9X0...
818003,2X9X0,8
3.2
9
0.8
M3
Emile Maurin 818004,3X9X0...
818004,3X9X0,8
4.3
9
0.8
M4
Emile Maurin 818004,3X10X...
818004,3X10X0,8
4.3
10
0.8
M4
Emile Maurin 818004,3X12X...
818004,3X12X1
4.3
12
1.0
M4
Emile Maurin 818005,3X10X...
818005,3X10X1
5.3
10
1.0
M5
Emile Maurin 818005,3X12X...
818005,3X12X1
5.3
12
1.0
M5
Emile Maurin 818005,3X15X...
818005,3X15X1,2
5.3
15
1.2
M5
Emile Maurin 818006,4X12X...
818006,4X12X1,6
6.4
12
1.6
M6
Emile Maurin 818006,4X14X...
818006,4X14X1,2
6.4
14
1.2
M6
Emile Maurin 818006,4X18X...
818006,4X18X1,6
6.4
18
1.6
M6
Emile Maurin 818008,4X16X...
818008,4X16X1,6
8.4
16
1.6
M8
Emile Maurin 818008,4X18X...
818008,4X18X1,5
8.4
18
1.5
M8
Emile Maurin 818008,4X24X...
818008,4X24X2
8.4
24
2.0
M8
Emile Maurin 8180010,5X20...
8180010,5X20X2
10.5
20
2.0
M10
Emile Maurin 8180010,5X22...
8180010,5X22X2
10.5
22
2.0
M10
Emile Maurin 8180010,5X30...
8180010,5X30X2,5
10.5
30
2.5
M10
Emile Maurin 8180013X24X2...
8180013X24X2,5
13.0
24
2.5
M12
Emile Maurin 8180013X27X2...
8180013X27X2,5
13.0
27
2.5
M12
Emile Maurin 8180013X37X3
8180013X37X3
13.0
37
3.0
M12
Emile Maurin 8180015X30X3
8180015X30X3
15.0
30
3.0
M14
Emile Maurin 8180017X30X3
8180017X30X3
17.0
30
3.0
M16
Emile Maurin 8180017X50X3
8180017X50X3
17.0
50
3.0
M16
Emile Maurin 8180019X34X3
8180019X34X3
19.0
34
3.0
M18
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求