目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 52514 - Rondelle plate moyenne M - NFE 25513 - Laiton
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en laiton
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_laiton/52514.prj},{NB=emile_maurin_52514M6},{REF=52514M6},{D=6},{D1=6.00},{D2=14},{S=1.2},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Reference
ⁿ/ₐ
D
ⁿ/ₐ
D1
[mm]
D2
[mm]
S
[mm]
Emile Maurin 52514M3
52514M3
3
3.00
8
0.8
Emile Maurin 52514M4
52514M4
4
4.00
10
0.8
Emile Maurin 52514M5
52514M5
5
5.00
12
1.0
Emile Maurin 52514M6
52514M6
6
6.00
14
1.2
Emile Maurin 52514M8
52514M8
8
8.00
18
1.5
Emile Maurin 52514M10
52514M10
10
10.00
22
2.0
Emile Maurin 52514M12
52514M12
12
13.00
27
2.5
Emile Maurin 52514M14
52514M14
14
15.00
30
2.5
Emile Maurin 52514M16
52514M16
16
17.00
32
3.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求