目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 51900 - Ecrou hexagonal bas Hm - DIN 439 - Laiton
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en laiton
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_laiton/51900.prj},{NB=emile_maurin_519006},{REF=519006},{MAT=Laiton},{IDNR=},{NENN=M6},{D=6.0},{D1=4.917},{P=1.000},{M=3.2},{S=10.0},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
M
Overall hight
[mm]
S
Across-flats-dimension
[mm]
Emile Maurin 519002,5
519002,5
Laiton
2.5
1.6
5.0
Emile Maurin 519003
519003
Laiton
3.0
1.8
5.5
Emile Maurin 519003,5
519003,5
Laiton
3.5
1.8
5.5
Emile Maurin 519004
519004
Laiton
4.0
2.2
7.0
Emile Maurin 519005
519005
Laiton
5.0
2.7
8.0
Emile Maurin 519006
519006
Laiton
6.0
3.2
10.0
Emile Maurin 519008
519008
Laiton
8.0
4.0
13.0
Emile Maurin 5190010
5190010
Laiton
10.0
5.0
17.0
Emile Maurin 5190012
5190012
Laiton
12.0
6.0
19.0
Emile Maurin 5190014
5190014
Laiton
14.0
7.0
22.0
Emile Maurin 5190016
5190016
Laiton
16.0
8.0
24.0
Emile Maurin 5190018
5190018
Laiton
18.0
9.0
27.0
Emile Maurin 5190020
5190020
Laiton
20.0
10.0
30.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求