目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 64216 - Vis à métaux tête cylindrique Pozidrive bombée large cruciforme - DIN 7985 - Inox A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Vis à métaux - Vis à tôle - Vis autoperçeuses - Vis autoformeuses
a4
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_metaux_auto/a4/64216.prj},{NB=emile_maurin_642164X10},{REF=642164X10},{DXL=4x10},{MAT=Inox A4},{IDNR=},{NENN=M4x10},{D=4.0},{L=10},{D3=3.141},{P=0.700},{DK=8.000},{K=3.1},{RA=6.500},{M=4.400},{R=0.200},{X=1.200},{B=8.600},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
DK
Diameter of the head
[mm]
K
Head height
[mm]
Emile Maurin 642162X4
642162X4
2x4
Inox A4
2.0
4
4.000
1.6
Emile Maurin 642162X5
642162X5
2x5
Inox A4
2.0
5
4.000
1.6
Emile Maurin 642162X6
642162X6
2x6
Inox A4
2.0
6
4.000
1.6
Emile Maurin 642162X8
642162X8
2x8
Inox A4
2.0
8
4.000
1.6
Emile Maurin 642162X10
642162X10
2x10
Inox A4
2.0
10
4.000
1.6
Emile Maurin 642162X12
642162X12
2x12
Inox A4
2.0
12
4.000
1.6
Emile Maurin 642162X16
642162X16
2x16
Inox A4
2.0
16
4.000
1.6
Emile Maurin 642162X20
642162X20
2x20
Inox A4
2.0
20
4.000
1.6
Emile Maurin 642162,5X4
642162,5X4
2.5x4
Inox A4
2.5
4
5.000
2.1
Emile Maurin 642162,5X5
642162,5X5
2.5x5
Inox A4
2.5
5
5.000
2.1
Emile Maurin 642162,5X6
642162,5X6
2.5x6
Inox A4
2.5
6
5.000
2.1
Emile Maurin 642162,5X8
642162,5X8
2.5x8
Inox A4
2.5
8
5.000
2.1
Emile Maurin 642162,5X10
642162,5X10
2.5x10
Inox A4
2.5
10
5.000
2.1
Emile Maurin 642162,5X12
642162,5X12
2.5x12
Inox A4
2.5
12
5.000
2.1
Emile Maurin 642162,5X16
642162,5X16
2.5x16
Inox A4
2.5
16
5.000
2.1
Emile Maurin 642162,5X20
642162,5X20
2.5x20
Inox A4
2.5
20
5.000
2.1
Emile Maurin 642163X4
642163X4
3x4
Inox A4
3.0
4
5.600
2.4
Emile Maurin 642163X5
642163X5
3x5
Inox A4
3.0
5
5.600
2.4
Emile Maurin 642163X6
642163X6
3x6
Inox A4
3.0
6
5.600
2.4
Emile Maurin 642163X8
642163X8
3x8
Inox A4
3.0
8
5.600
2.4
Emile Maurin 642163X10
642163X10
3x10
Inox A4
3.0
10
5.600
2.4
Emile Maurin 642163X12
642163X12
3x12
Inox A4
3.0
12
5.600
2.4
Emile Maurin 642163X16
642163X16
3x16
Inox A4
3.0
16
5.600
2.4
Emile Maurin 642163X20
642163X20
3x20
Inox A4
3.0
20
5.600
2.4
Emile Maurin 642163X25
642163X25
3x25
Inox A4
3.0
25
5.600
2.4
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求