目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 64214 - Vis à métaux tête fraisée Pozidrive - DIN 965 - Inox A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Vis à métaux - Vis à tôle - Vis autoperçeuses - Vis autoformeuses
a4
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_metaux_auto/a4/64214.prj},{NB=emile_maurin_642144X8},{REF=642144X8},{DXL=4x8},{MAT=Inox A4},{IDNR=},{NENN=M4x8},{D=4.0},{D3=3.141},{P=0.700},{L=8},{DF=3.545},{A=1.400},{DK=8.400},{K=2.70},{R=1.000},{M=5.200},{LG=4.100},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
DK
Diameter of the head
[mm]
K
Head height
[mm]
Emile Maurin 642142X4
642142X4
2x4
Inox A4
2.0
4
3.800
1.20
Emile Maurin 642142X5
642142X5
2x5
Inox A4
2.0
5
3.800
1.20
Emile Maurin 642142X6
642142X6
2x6
Inox A4
2.0
6
3.800
1.20
Emile Maurin 642142X8
642142X8
2x8
Inox A4
2.0
8
3.800
1.20
Emile Maurin 642142X10
642142X10
2x10
Inox A4
2.0
10
3.800
1.20
Emile Maurin 642142X12
642142X12
2x12
Inox A4
2.0
12
3.800
1.20
Emile Maurin 642142X16
642142X16
2x16
Inox A4
2.0
16
3.800
1.20
Emile Maurin 642142X20
642142X20
2x20
Inox A4
2.0
20
3.800
1.20
Emile Maurin 642142,5X4
642142,5X4
2.5x4
Inox A4
2.5
4
4.700
1.50
Emile Maurin 642142,5X5
642142,5X5
2.5x5
Inox A4
2.5
5
4.700
1.50
Emile Maurin 642142,5X6
642142,5X6
2.5x6
Inox A4
2.5
6
4.700
1.50
Emile Maurin 642142,5X8
642142,5X8
2.5x8
Inox A4
2.5
8
4.700
1.50
Emile Maurin 642142,5X10
642142,5X10
2.5x10
Inox A4
2.5
10
4.700
1.50
Emile Maurin 642142,5X12
642142,5X12
2.5x12
Inox A4
2.5
12
4.700
1.50
Emile Maurin 642142,5X16
642142,5X16
2.5x16
Inox A4
2.5
16
4.700
1.50
Emile Maurin 642142,5X20
642142,5X20
2.5x20
Inox A4
2.5
20
4.700
1.50
Emile Maurin 642143X4
642143X4
3x4
Inox A4
3.0
4
5.500
1.65
Emile Maurin 642143X5
642143X5
3x5
Inox A4
3.0
5
5.500
1.65
Emile Maurin 642143X6
642143X6
3x6
Inox A4
3.0
6
5.500
1.65
Emile Maurin 642143X8
642143X8
3x8
Inox A4
3.0
8
5.500
1.65
Emile Maurin 642143X10
642143X10
3x10
Inox A4
3.0
10
5.500
1.65
Emile Maurin 642143X12
642143X12
3x12
Inox A4
3.0
12
5.500
1.65
Emile Maurin 642143X16
642143X16
3x16
Inox A4
3.0
16
5.500
1.65
Emile Maurin 642143X20
642143X20
3x20
Inox A4
3.0
20
5.500
1.65
Emile Maurin 642143X25
642143X25
3x25
Inox A4
3.0
25
5.500
1.65
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求