目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 64211 - Vis à métaux tête cylindrique large fendue - DIN 85 - Inox A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Vis à métaux - Vis à tôle - Vis autoperçeuses - Vis autoformeuses
a4
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_metaux_auto/a4/64211.prj},{NB=emile_maurin_642115X6},{REF=642115X6},{DXL=5x6},{MAT=Inox A4},{IDNR=},{D=5.0},{L=6},{D3=4.019},{P=0.800},{A=1.600},{B=38.000},{DK=10.000},{K=3.0},{DA=5.700},{X=2.000},{N=1.200},{R=0.200},{T=1.200},{HM=1.500},{W=1.200},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Length
[mm]
DK
Diameter of the head
[mm]
K
Height of the head
[mm]
Emile Maurin 642112X4
642112X4
2x4
Inox A4
2.0
4
4.000
1.2
Emile Maurin 642112X5
642112X5
2x5
Inox A4
2.0
5
4.000
1.2
Emile Maurin 642112X6
642112X6
2x6
Inox A4
2.0
6
4.000
1.2
Emile Maurin 642112X8
642112X8
2x8
Inox A4
2.0
8
4.000
1.2
Emile Maurin 642112X10
642112X10
2x10
Inox A4
2.0
10
4.000
1.2
Emile Maurin 642112X12
642112X12
2x12
Inox A4
2.0
12
4.000
1.2
Emile Maurin 642112X14
642112X14
2x14
Inox A4
2.0
14
4.000
1.2
Emile Maurin 642112X16
642112X16
2x16
Inox A4
2.0
16
4.000
1.2
Emile Maurin 642112X20
642112X20
2x20
Inox A4
2.0
20
4.000
1.2
Emile Maurin 642112,5X4
642112,5X4
2.5x4
Inox A4
2.5
4
5.000
1.5
Emile Maurin 642112,5X5
642112,5X5
2.5x5
Inox A4
2.5
5
5.000
1.5
Emile Maurin 642112,5X6
642112,5X6
2.5x6
Inox A4
2.5
6
5.000
1.5
Emile Maurin 642112,5X8
642112,5X8
2.5x8
Inox A4
2.5
8
5.000
1.5
Emile Maurin 642112,5X10
642112,5X10
2.5x10
Inox A4
2.5
10
5.000
1.5
Emile Maurin 642112,5X12
642112,5X12
2.5x12
Inox A4
2.5
12
5.000
1.5
Emile Maurin 642112,5X14
642112,5X14
2.5x14
Inox A4
2.5
14
5.000
1.5
Emile Maurin 642112,5X16
642112,5X16
2.5x16
Inox A4
2.5
16
5.000
1.5
Emile Maurin 642112,5X20
642112,5X20
2.5x20
Inox A4
2.5
20
5.000
1.5
Emile Maurin 642113X4
642113X4
3x4
Inox A4
3.0
4
6.000
1.8
Emile Maurin 642113X5
642113X5
3x5
Inox A4
3.0
5
6.000
1.8
Emile Maurin 642113X6
642113X6
3x6
Inox A4
3.0
6
6.000
1.8
Emile Maurin 642113X8
642113X8
3x8
Inox A4
3.0
8
6.000
1.8
Emile Maurin 642113X10
642113X10
3x10
Inox A4
3.0
10
6.000
1.8
Emile Maurin 642113X12
642113X12
3x12
Inox A4
3.0
12
6.000
1.8
Emile Maurin 642113X16
642113X16
3x16
Inox A4
3.0
16
6.000
1.8
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求