目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 62406 - Vis à tôle tête cylindrique large Phillips - DIN 7981 Type C - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Vis à métaux - Vis à tôle - Vis autoperçeuses - Vis autoformeuses
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_metaux_auto/a2/62406.prj},{NB=emile_maurin_624064,2X45},{REF=624064,2X45},{MAT=Inox A2},{IDNR=},{KR=1},{FORM=3},{D=4.2},{D3=3.100},{P=1.400},{L=45.0},{DK=8.200},{A=1.400},{K=3.05},{EMP=2},{R=0.200},{RF=6.500},{MH=4.400},{MZ=4.400},{TH=2.400},{TZ=2.350},{YC=3.700},{YF=2.800},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
EMP
Empreinte n°
ⁿ/ₐ
Emile Maurin 624062,2X6,5
624062,2X6,5
2.2x6.5
Inox A2
2.2
6.5
4.200
1.80
1
Emile Maurin 624062,2X9,5
624062,2X9,5
2.2x9.5
Inox A2
2.2
9.5
4.200
1.80
1
Emile Maurin 624062,2X13
624062,2X13
2.2x13
Inox A2
2.2
13.0
4.200
1.80
1
Emile Maurin 624062,2X16
624062,2X16
2.2x16
Inox A2
2.2
16.0
4.200
1.80
1
Emile Maurin 624062,2X19
624062,2X19
2.2x19
Inox A2
2.2
19.0
4.200
1.80
1
Emile Maurin 624062,9X6,5
624062,9X6,5
2.9x6.5
Inox A2
2.9
6.5
5.600
2.20
1
Emile Maurin 624062,9X9,5
624062,9X9,5
2.9x9.5
Inox A2
2.9
9.5
5.600
2.20
1
Emile Maurin 624062,9X13
624062,9X13
2.9x13
Inox A2
2.9
13.0
5.600
2.20
1
Emile Maurin 624062,9X16
624062,9X16
2.9x16
Inox A2
2.9
16.0
5.600
2.20
1
Emile Maurin 624062,9X19
624062,9X19
2.9x19
Inox A2
2.9
19.0
5.600
2.20
1
Emile Maurin 624062,9X22
624062,9X22
2.9x22
Inox A2
2.9
22.0
5.600
2.20
1
Emile Maurin 624062,9X25
624062,9X25
2.9x25
Inox A2
2.9
25.0
5.600
2.20
1
Emile Maurin 624062,9X32
624062,9X32
2.9x32
Inox A2
2.9
32.0
5.600
2.20
1
Emile Maurin 624063,5X6,5
624063,5X6,5
3.5x6.5
Inox A2
3.5
6.5
6.900
2.60
2
Emile Maurin 624063,5X9,5
624063,5X9,5
3.5x9.5
Inox A2
3.5
9.5
6.900
2.60
2
Emile Maurin 624063,5X13
624063,5X13
3.5x13
Inox A2
3.5
13.0
6.900
2.60
2
Emile Maurin 624063,5X16
624063,5X16
3.5x16
Inox A2
3.5
16.0
6.900
2.60
2
Emile Maurin 624063,5X19
624063,5X19
3.5x19
Inox A2
3.5
19.0
6.900
2.60
2
Emile Maurin 624063,5X22
624063,5X22
3.5x22
Inox A2
3.5
22.0
6.900
2.60
2
Emile Maurin 624063,5X25
624063,5X25
3.5x25
Inox A2
3.5
25.0
6.900
2.60
2
Emile Maurin 624063,5X32
624063,5X32
3.5x32
Inox A2
3.5
32.0
6.900
2.60
2
Emile Maurin 624063,5X38
624063,5X38
3.5x38
Inox A2
3.5
38.0
6.900
2.60
2
Emile Maurin 624063,5X45
624063,5X45
3.5x45
Inox A2
3.5
45.0
6.900
2.60
2
Emile Maurin 624063,5X50
624063,5X50
3.5x50
Inox A2
3.5
50.0
6.900
2.60
2
Emile Maurin 624063,9X6,5
624063,9X6,5
3.9x6.5
Inox A2
3.9
6.5
7.500
2.80
2
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求